Back to overview
PCB connector 8113 B / 12 VR
Article number 25.325.1253.0
PCB female connector with screw connection with rising cage clamp system, 12 poles, printed version, max. cross section: 2.5 mm², pitch: 5 mm, type of packing: carton, color: grey
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Fits with
Downloads
Retailer
commercial data
| article number | 25.325.1253.0 |
|---|---|
| article description | PCB connector 8113 B / 12 VR |
| EAN | 4015573183353 |
| Minimum order quantitiy | 300 |
| country of origin | DE |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 146 mm |
|---|---|
| width packed | 129 mm |
| height packed | 69 mm |
| gross weight packed | 1285 g |
| volume packed | 1300 ccm |
| net weight single part | 24.28 g |
| volume single part | 26 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
certificates / approvals
general
| modular spacing | 5 mm |
|---|---|
| connection type | screw connection |
| soldering process | none |
| number of poles | 12 |
| marking | yes |
| fastening | none |
| mating direction towards connector | 90° |
| packaging | carton |
technical data
| nominal cross section | 2.5 mm² |
|---|---|
| rated current | 12 A |
| overvoltage category I | 1000 V |
| overvoltage category II | 400 V |
| overvoltage category III | 250 V |
| rated impulse voltage | 4 kV |
| wire strip length | 6 mm |
connection data
| connection type | screw connection |
|---|---|
| minimum cross section solid | 0.14 mm² |
| maximum cross section solid | 2.5 mm² |
| minimum cross section fine stranded | 0.14 mm² |
| maximum cross section fine stranded | 2.5 mm² |
| wire strip length | 6 mm |
technical data UL/CSA
| cross section UL | 22-12 AWG |
|---|---|
| voltage UL | 300 V |
| current field wiring | 15 A |
| current factory wiring | 15 A |
| cross section CSA | 22-12 AWG |
| voltage CSA | 300 V |
| current CSA | 15 A |
other
| type of insulation material | thermoplastic |
|---|---|
| color | grey |
| height | 26 mm |
| length | 60 mm |
| depth | 12.6 mm |
| material attachment screw | CuSn/steel |
| material contact base | CuSn |
| material contact surface | Sn |
| tightening moment | 0.5 Nm |
classification
| ETIM 5.0 | cable connector |
|---|---|
| ECLASS 8.1 | printed circuit board connector |
| ETIM 4.0 | cable connector |
| ETIM 6.0 | EC002638 |
| ETIM 7.0 | EC002638 |
| ECLASS 11 | 27460202 |
| ETIM 8.0 | EC002638 |
| ETIM 9.0 | EC002638 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 25.394.4253.0 | PCB pin header 8113 S / 12 S OB | | |
| 25.330.4253.0 | PCB pin header 8113 S / 12 G OB | | |
| 25.332.4253.0 | PCB pin header 8113 S / 12 W OB | | |
| 27.336.1253.0 | PCB pin header 8113 SEG / 12 / 24 W OB | | |
| 27.334.1253.0 | PCB pin header 8113 SEG / 12 / 24 G OB | | |
| 99.212.9996.0 | PCB pin header 8113 S / 12 G OB OF | | |
| 99.272.9996.0 | PCB pin header 8113 S / 12 W OB OF | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 60.74kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 42.75kB | |
| | - | 37.67kB | |
| | - | 91.69kB | |
| | - | 1.36MB | |
| | - | 71.11kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.05kB | |
| | - | 197.60kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 10.06MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 26.10kB | |
| | - | 24.29kB | TIF |
| | - | 55.65kB | JPG |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 491.18kB | |
| | - | 552.34kB | STP |
| | - | 1.85MB | IGS |
| | - | 323.59kB | JT |
Retailer
Article number 25.325.1253.0
PCB female connector with screw connection with rising cage clamp system, 12 poles, printed version, max. cross section: 2.5 mm², pitch: 5 mm, type of packing: carton, color: grey
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer