Back to overview
PCB pin header 8113 SEG / 12 / 24 W OB
NO LONGER AVAILABLE
Article number 27.336.1253.0
PCB pin header, 12 poles, pitch: 5 mm, type of packing: carton, color: grey
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Fits with
Downloads
Retailer
commercial data
| article number | 27.336.1253.0 |
|---|---|
| article description | PCB pin header 8113 SEG / 12 / 24 W OB |
| EAN | 4015573687295 |
| Minimum order quantitiy | 50 |
| country of origin | GB |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 0 mm |
|---|---|
| width packed | 0 mm |
| height packed | 0 mm |
| gross weight packed | 0 g |
| volume packed | 0 ccm |
| net weight single part | 21.2 g |
| volume single part | 144 ccm |
| packaging quantity | 0 piece(s) |
certificates / approvals
general
| modular spacing | 5 mm |
|---|---|
| soldering process | wave soldering |
| number of poles | 24 |
| number of levels | 2 |
| marking | no |
| fastening | none |
| mating direction towards (circuit) board | 180° |
| packaging | carton |
technical data
| rated current | 10 A |
|---|---|
| overvoltage category I | 400 V |
| overvoltage category II | 400 V |
| overvoltage category III | 250 V |
| rated impulse voltage | 4 kV |
technical data UL/CSA
| voltage UL | 300 V |
|---|---|
| current field wiring | 10 A |
| current factory wiring | 10 A |
| voltage CSA | 300 V |
| current CSA | 10 A |
other
| type of insulation material | thermoplastic |
|---|---|
| color | grey |
| height | 22 mm |
| length | 62 mm |
| depth | 28.5 mm |
| material contact base | CuSn |
| material contact surface | Sn |
classification
| ETIM 5.0 | printed circuit board connector |
|---|---|
| ECLASS 8.1 | printed circuit board connector |
| ETIM 4.0 | printed circuit board connector |
| ETIM 6.0 | EC002637 |
| ETIM 7.0 | EC002637 |
| ECLASS 11 | 27460202 |
| ETIM 8.0 | EC002637 |
| ETIM 9.0 | EC002637 |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 01.060.1253.0 | PCB connector 8113 BK / 12 | | |
| 25.326.1253.0 | PCB connector 8113 B / 12 VL | | |
| 25.320.4253.0 | PCB connector 8113 B / 12 OB | | |
| 25.325.4253.0 | PCB connector 8113 B / 12 VR OB | | |
| 25.820.1253.0 | PCB connector 8113 BFK /12 TOP | | |
| 25.326.4253.0 | PCB connector 8113 B / 12 VL OB | | |
| 01.060.4253.0 | PCB connector 8113 BK / 12 OB | | |
| 25.325.1253.0 | PCB connector 8113 B / 12 VR | | |
| 25.320.1253.0 | PCB connector 8113 B / 12 | | |
| 25.820.4253.0 | PCB connector 8113 BFK /12 TOP OB | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 139.13kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 71.11kB | |
| | - | 36.64kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 10.06MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 111.92kB | |
| | - | 109.64kB | TIF |
| | - | 33.69kB | |
| | - | 31.80kB | TIF |
| | - | 18.09kB | |
| | - | 340.34kB | DXF |
| | - | 55.65kB | JPG |
Retailer
NO LONGER AVAILABLE
Article number 27.336.1253.0
PCB pin header, 12 poles, pitch: 5 mm, type of packing: carton, color: grey
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer