Back to overview
PCB connector 8113 B / 2 VR OB
Article number 25.325.3253.0
PCB female connector with screw connection with rising cage clamp system, 2 poles, max. cross section: 2.5 mm², pitch: 5 mm, type of packing: carton, color: grey
commercial data
|
article number
|
25.325.3253.0
|
|---|---|
|
article description
|
PCB connector 8113 B / 2 VR OB
|
|
EAN
|
4015573183513
|
|
Minimum order quantitiy
|
500
|
|
country of origin
|
DE
|
|
customs tariff number
|
85366990
|
packaging dimensions
|
length packed
|
138 mm
|
|---|---|
|
width packed
|
96 mm
|
|
height packed
|
69 mm
|
|
gross weight packed
|
448 g
|
|
volume packed
|
914 ccm
|
|
net weight single part
|
4.04 g
|
|
volume single part
|
9.14 ccm
|
|
packaging
|
cardboard
|
|
packaging quantity
|
100 piece(s)
|
certificates / approvals
general
|
modular spacing
|
5 mm
|
|---|---|
|
connection type
|
screw connection
|
|
soldering process
|
none
|
|
number of poles
|
2
|
|
marking
|
no
|
|
fastening
|
none
|
|
mating direction towards connector
|
90°
|
|
packaging
|
carton
|
technical data
|
nominal cross section
|
2.5 mm²
|
|---|---|
|
rated current
|
12 A
|
|
overvoltage category I
|
1000 V
|
|
overvoltage category II
|
400 V
|
|
overvoltage category III
|
250 V
|
|
rated impulse voltage
|
4 kV
|
|
wire strip length
|
6 mm
|
connection data
|
connection type
|
screw connection
|
|---|---|
|
minimum cross section solid
|
0.14 mm²
|
|
maximum cross section solid
|
2.5 mm²
|
|
minimum cross section fine stranded
|
0.14 mm²
|
|
maximum cross section fine stranded
|
2.5 mm²
|
|
wire strip length
|
6 mm
|
technical data UL/CSA
|
cross section UL
|
22-12 AWG
|
|---|---|
|
voltage UL
|
300 V
|
|
current field wiring
|
15 A
|
|
current factory wiring
|
15 A
|
|
cross section CSA
|
22-12 AWG
|
|
voltage CSA
|
300 V
|
|
current CSA
|
15 A
|
other
|
type of insulation material
|
thermoplastic
|
|---|---|
|
color
|
grey
|
|
height
|
26 mm
|
|
length
|
10 mm
|
|
depth
|
12.6 mm
|
|
material attachment screw
|
CuSn/steel
|
|
material contact base
|
CuSn
|
|
material contact surface
|
Sn
|
|
tightening moment
|
0.5 Nm
|
classification
|
ETIM 5.0
|
cable connector
|
|---|---|
|
ECLASS 8.1
|
printed circuit board connector
|
|
ETIM 4.0
|
cable connector
|
|
ETIM 6.0
|
EC002638
|
|
ETIM 7.0
|
EC002638
|
|
ECLASS 11
|
27460202
|
|
ETIM 8.0
|
EC002638
|
|
ETIM 9.0
|
EC002638
|
product compliance
|
ROHS conformity status
|
compliant
|
|---|---|
|
REACH-SVHC conformity status
|
compliant
|
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 27.334.0253.0 | PCB pin header 8113 SEG / 2 / 4 G OB |
|
|
| 25.332.3253.0 | PCB pin header 8113 S / 2 W OB |
|
|
| 25.394.3253.0 | PCB pin header 8113 S / 2 S OB |
|
|
| 25.334.3253.0 | PCB pin header 8113 S E / 2 G OB |
|
|
| 25.330.3253.0 | PCB pin header 8113 S / 2 G OB |
|
|
| 27.336.0253.0 | PCB pin header 8113 SEG / 2 / 4 W OB |
|
|
| 25.332.3206.0 | PCB pin header 8113 S / 2 W OB THR |
|
|
| 25.330.3206.0 | PCB pin header 8113 S / 2 G OB THR |
|
|
| 25.336.3253.0 | PCB pin header 8113 S E / 2 W OB |
|
|
| 99.262.9996.0 | PCB pin header 8113 S / 2 W OB OF |
|
|
| 99.202.9996.0 | PCB pin header 8113 S / 2 G OB OF |
|
|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 60.73kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 42.75kB | |
|
|
- | 37.67kB | |
|
|
- | 91.69kB | |
|
|
- | 71.11kB | |
|
|
- | 1.36MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 196.96kB | |
|
|
- | 197.29kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 10.06MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 24.09kB | TIF |
|
|
- | 25.90kB | |
|
|
- | 55.65kB | JPG |
Retailer
Article number 25.325.3253.0
PCB female connector with screw connection with rising cage clamp system, 2 poles, max. cross section: 2.5 mm², pitch: 5 mm, type of packing: carton, color: grey