Back to overview
PCB pin header 8113 SEG / 2 / 4 G OB
NO LONGER AVAILABLE
Article number 27.334.0253.0
PCB 2tier pin header, 4 -pole, with in line tiers, connecting direction 90° to the PCB, pitch: 5,08 mm, series: 8113 SEG/ 2/ 4 G OB
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Fits with
Downloads
Retailer
commercial data
| article number | 27.334.0253.0 |
|---|---|
| article description | PCB pin header 8113 SEG / 2 / 4 G OB |
| EAN | 4015573687189 |
| Minimum order quantitiy | 100 |
| country of origin | GB |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 0 mm |
|---|---|
| width packed | 0 mm |
| height packed | 0 mm |
| gross weight packed | 0 g |
| volume packed | 0 ccm |
| net weight single part | 4.9 g |
| volume single part | 30 ccm |
| packaging quantity | 0 piece(s) |
certificates / approvals
general
| modular spacing | 5 mm |
|---|---|
| soldering process | wave soldering |
| number of poles | 2 |
| number of levels | 2 |
| marking | no |
| fastening | none |
| mating direction towards (circuit) board | 90° |
| packaging | carton |
technical data
| rated current | 10 A |
|---|---|
| overvoltage category I | 400 V |
| overvoltage category II | 400 V |
| overvoltage category III | 250 V |
| rated impulse voltage | 4 kV |
technical data UL/CSA
| voltage UL | 300 V |
|---|---|
| current field wiring | 10 A |
| current factory wiring | 10 A |
| voltage CSA | 300 V |
| current CSA | 10 A |
other
| type of insulation material | thermoplastic |
|---|---|
| color | grey |
| height | 22 mm |
| length | 12 mm |
| depth | 28.5 mm |
| material contact base | CuSn |
| material contact surface | Sn |
classification
| ETIM 5.0 | printed circuit board connector |
|---|---|
| ECLASS 8.1 | printed circuit board connector |
| ETIM 4.0 | printed circuit board connector |
| ETIM 6.0 | EC002637 |
| ETIM 7.0 | EC002637 |
| ECLASS 11 | 27460202 |
| ETIM 8.0 | EC002637 |
| ETIM 9.0 | EC002637 |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 25.399.9853.0 | PCB connector 8113 BSK /2 0,75 OB | | |
| 25.399.9853.5 | PCB connector 8113 BSK /2 0,75 OB | | |
| 01.060.3253.0 | PCB connector 8113 BK / 2 OB | | |
| 25.325.0253.0 | PCB connector 8113 B / 2 VR | | |
| 25.820.3253.0 | PCB connector 8113 BFK / 2 TOP OB | | |
| 25.320.3253.0 | PCB connector 8113 B / 2 OB | | |
| 01.060.0253.0 | PCB connector 8113 BK / 2 | | |
| 25.320.0253.0 | PCB connector 8113 B / 2 | | |
| 25.326.0253.0 | PCB connector 8113 B / 2 VL | | |
| 25.820.0253.0 | PCB connector 8113 BFK / 2 TOP | | |
| 25.326.3253.0 | PCB connector 8113 B / 2 VL OB | | |
| 25.325.3253.0 | PCB connector 8113 B / 2 VR OB | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 153.19kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 36.64kB | |
| | - | 71.11kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 10.06MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 110.80kB | |
| | - | 108.47kB | TIF |
| | - | 24.60kB | TIF |
| | - | 26.45kB | |
| | - | 18.22kB | |
| | - | 374.04kB | DXF |
| | - | 55.65kB | JPG |
Retailer
NO LONGER AVAILABLE
Article number 27.334.0253.0
PCB 2tier pin header, 4 -pole, with in line tiers, connecting direction 90° to the PCB, pitch: 5,08 mm, series: 8113 SEG/ 2/ 4 G OB
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer