Back to overview
PCB connector 8113 BFK / 3 TOP
Article number 25.820.0353.0
PCB female connector with tension spring connection, 3 poles, printed version, max. cross section: 2.5 mm², pitch: 5 mm, type of packing: carton, color: grey
commercial data
|
article number
|
25.820.0353.0
|
|---|---|
|
article description
|
PCB connector 8113 BFK / 3 TOP
|
|
EAN
|
4015573562080
|
|
Minimum order quantitiy
|
500
|
|
country of origin
|
DE
|
|
customs tariff number
|
85366990
|
packaging dimensions
|
length packed
|
153 mm
|
|---|---|
|
width packed
|
82 mm
|
|
height packed
|
83 mm
|
|
gross weight packed
|
491 g
|
|
volume packed
|
1041 ccm
|
|
net weight single part
|
4.3 g
|
|
volume single part
|
10.41 ccm
|
|
packaging
|
cardboard
|
|
packaging quantity
|
100 piece(s)
|
certificates / approvals
general
|
modular spacing
|
5 mm
|
|---|---|
|
connection type
|
spring clamp connection
|
|
soldering process
|
none
|
|
number of poles
|
3
|
|
marking
|
yes
|
|
fastening
|
none
|
|
mating direction towards connector
|
180°
|
|
packaging
|
carton
|
technical data
|
nominal cross section
|
2.5 mm²
|
|---|---|
|
rated current
|
12 A
|
|
overvoltage category I
|
1000 V
|
|
overvoltage category II
|
400 V
|
|
overvoltage category III
|
250 V
|
|
rated impulse voltage
|
4 kV
|
|
wire strip length
|
11 mm
|
connection data
|
connection type
|
spring clamp connection
|
|---|---|
|
minimum cross section solid
|
0.14 mm²
|
|
maximum cross section solid
|
2.5 mm²
|
|
minimum cross section fine stranded
|
0.14 mm²
|
|
maximum cross section fine stranded
|
2.5 mm²
|
|
wire strip length
|
11 mm
|
technical data UL/CSA
|
cross section UL
|
22-12 AWG
|
|---|---|
|
voltage UL
|
300 V
|
|
current field wiring
|
12 A
|
|
current factory wiring
|
12 A
|
|
cross section CSA
|
22-16 AWG
|
|
voltage CSA
|
300 V
|
|
current CSA
|
12 A
|
other
|
type of insulation material
|
thermoplastic
|
|---|---|
|
color
|
grey
|
|
height
|
15 mm
|
|
length
|
15 mm
|
|
depth
|
24.3 mm
|
|
material attachment screw
|
none
|
|
material contact base
|
steel
|
|
material contact surface
|
Sn
|
classification
|
ETIM 5.0
|
cable connector
|
|---|---|
|
ECLASS 8.1
|
printed circuit board connector
|
|
ETIM 4.0
|
cable connector
|
|
ETIM 6.0
|
EC002638
|
|
ETIM 7.0
|
EC002638
|
|
ECLASS 11
|
27460202
|
|
ETIM 8.0
|
EC002638
|
|
ETIM 9.0
|
EC002638
|
product compliance
|
ROHS conformity status
|
compliant
|
|---|---|
|
REACH-SVHC conformity status
|
compliant
|
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 25.330.3353.0 | PCB pin header 8113 S / 3 G OB |
|
|
| 25.394.3353.0 | PCB pin header 8113 S / 3 S OB |
|
|
| 99.263.9996.0 | PCB pin header 8113 S / 3 W OB OF |
|
|
| 25.332.3353.0 | PCB pin header 8113 S / 3 W OB |
|
|
| 25.330.3306.0 | PCB pin header 8113 S / 3 G OB THR |
|
|
| 25.336.3353.0 | PCB pin header 8113 S E / 3 W OB |
|
|
| 25.334.3353.0 | PCB pin header 8113 S E / 3 G OB |
|
|
| 99.203.9996.0 | PCB pin header 8113 S / 3 G OB OF |
|
|
| 25.332.3306.0 | PCB pin header 8113 S / 3 W OB THR |
|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 134.86kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 42.75kB | |
|
|
- | 37.67kB | |
|
|
- | 1.36MB | |
|
|
- | 76.90kB | |
|
|
- | 71.11kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 196.96kB | |
|
|
- | 197.19kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 10.06MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 103.10kB | |
|
|
- | 101.03kB | TIF |
|
|
- | 25.33kB | |
|
|
- | 23.51kB | TIF |
|
|
- | 3.72MB | DXF |
|
|
- | 55.65kB | JPG |
Retailer
Article number 25.820.0353.0
PCB female connector with tension spring connection, 3 poles, printed version, max. cross section: 2.5 mm², pitch: 5 mm, type of packing: carton, color: grey