Back to overview
PCB pin header 8113 S / 3 W OB THR
NOT YET AVAILABLE
Article number 25.332.3306.0
PCB pin header, connection method depends on used socket part , 3 poles, with solder pin (2.6mm, tin plated), pitch: 5 mm, type of packing: carton, color: black, This product can be soldered by reflow and wave soldering,
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Fits with
Downloads
Retailer
commercial data
| article number | 25.332.3306.0 |
|---|---|
| article description | PCB pin header 8113 S / 3 W OB THR |
| EAN | 4015573877740 |
| Minimum order quantitiy | 100 |
| country of origin | DE |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 105 mm |
|---|---|
| width packed | 58 mm |
| height packed | 68 mm |
| gross weight packed | 135 g |
| volume packed | 414 ccm |
| net weight single part | 1.18 g |
| volume single part | 4.14 ccm |
certificates / approvals
general
| modular spacing | 5 mm |
|---|---|
| soldering process | THR |
| number of poles | 3 |
| number of levels | 1 |
| marking | no |
| fastening | none |
| mating direction towards (circuit) board | 180° |
| packaging | carton |
technical data
| rated current | 12 A |
|---|---|
| overvoltage category I | 1000 V |
| overvoltage category II | 400 V |
| overvoltage category III | 250 V |
| rated impulse voltage | 4 kV |
technical data UL/CSA
| voltage UL | 300 V |
|---|---|
| current field wiring | 15 A |
| current factory wiring | 15 A |
| voltage CSA | 300 V |
| current CSA | 15 A |
other
| type of insulation material | thermoplastic |
|---|---|
| color | black |
| height | 8.4 mm |
| length | 16.4 mm |
| depth | 12 mm |
| material contact base | CuZn |
| material contact surface | Sn |
classification
| ETIM 5.0 | printed circuit board connector |
|---|---|
| ECLASS 8.1 | printed circuit board connector |
| ETIM 4.0 | printed circuit board connector |
| ETIM 6.0 | EC002637 |
| ETIM 7.0 | EC002637 |
| ECLASS 11 | 27460201 |
| ETIM 8.0 | EC002637 |
| ETIM 9.0 | EC002637 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 25.326.3353.0 | PCB connector 8113 B / 3 VL OB | | |
| 25.320.0353.0 | PCB connector 8113 B / 3 | | |
| 01.060.0353.0 | PCB connector 8113 BK / 3 | | |
| 25.820.0353.0 | PCB connector 8113 BFK / 3 TOP | | |
| 25.320.3353.0 | PCB connector 8113 B / 3 OB | | |
| 25.325.0353.0 | PCB connector 8113 B / 3 VR | | |
| 01.060.3353.0 | PCB connector 8113 BK / 3 OB | | |
| 25.820.3353.0 | PCB connector 8113 BFK / 3 TOP OB | | |
| 25.325.3353.0 | PCB connector 8113 B / 3 VR OB | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 53.14kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.85kB | |
| | - | 197.87kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 10.06MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 20.78kB | TIF |
| | - | 22.57kB | |
| | - | 17.16kB | |
| | - | 55.65kB | JPG |
Retailer
NOT YET AVAILABLE
Article number 25.332.3306.0
PCB pin header, connection method depends on used socket part , 3 poles, with solder pin (2.6mm, tin plated), pitch: 5 mm, type of packing: carton, color: black, This product can be soldered by reflow and wave soldering,
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer