Back to overview
PCB connector 8113 BK / 14
NO LONGER AVAILABLE
Article number 01.060.1453.0
PCB female connector with Crimp connection, 14 poles, printed version, max. cross section: 2.5 mm², pitch: 5 mm, type of packing: carton, color: grey
commercial data
|
article number
|
01.060.1453.0
|
|---|---|
|
article description
|
PCB connector 8113 BK / 14
|
|
EAN
|
4015573586024
|
|
Minimum order quantitiy
|
50
|
|
country of origin
|
DE
|
|
customs tariff number
|
85389099
|
packaging dimensions
|
length packed
|
0 mm
|
|---|---|
|
width packed
|
0 mm
|
|
height packed
|
0 mm
|
|
gross weight packed
|
0 g
|
|
volume packed
|
0 ccm
|
|
net weight single part
|
6.8 g
|
|
volume single part
|
36.64 ccm
|
|
packaging quantity
|
0 piece(s)
|
certificates / approvals
general
|
modular spacing
|
5 mm
|
|---|---|
|
connection type
|
crimp
|
|
soldering process
|
none
|
|
number of poles
|
14
|
|
marking
|
yes
|
|
fastening
|
none
|
|
mating direction towards connector
|
180°
|
|
packaging
|
carton
|
technical data
|
nominal cross section
|
2.5 mm²
|
|---|---|
|
rated current
|
12 A
|
|
overvoltage category I
|
1000 V
|
|
overvoltage category II
|
400 V
|
|
overvoltage category III
|
250 V
|
|
rated impulse voltage
|
4 kV
|
|
wire strip length
|
4 mm
|
connection data
|
connection type
|
crimp
|
|---|---|
|
minimum cross section fine stranded
|
0.5 mm²
|
|
maximum cross section fine stranded
|
2.5 mm²
|
|
wire strip length
|
4 mm
|
technical data UL/CSA
|
cross section UL
|
16-14 AWG
|
|---|---|
|
voltage UL
|
300 V
|
|
current field wiring
|
15 A
|
|
current factory wiring
|
15 A
|
|
cross section CSA
|
14 AWG
|
|
voltage CSA
|
300 V
|
|
current CSA
|
13 A
|
other
|
type of insulation material
|
thermoplastic
|
|---|---|
|
color
|
grey
|
|
height
|
25 mm
|
|
length
|
70 mm
|
|
depth
|
10.3 mm
|
|
material attachment screw
|
none
|
|
material contact base
|
none
|
|
material contact surface
|
none
|
classification
|
ETIM 5.0
|
cable connector
|
|---|---|
|
ECLASS 8.1
|
printed circuit board connector
|
|
ETIM 4.0
|
cable connector
|
|
ETIM 6.0
|
EC002638
|
|
ETIM 7.0
|
EC002638
|
|
ECLASS 11
|
27460202
|
|
ETIM 8.0
|
EC002638
|
|
ETIM 9.0
|
EC002638
|
product compliance
|
ROHS conformity status
|
compliant
|
|---|---|
|
REACH-SVHC conformity status
|
compliant
|
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 27.336.1453.0 | PCB pin header 8113 SEG / 14 / 28 W OB |
|
|
| 27.334.1453.0 | PCB pin header 8113 SEG / 14 / 28 G OB |
|
|
| 02.125.1700.0 | crimp contact female TR 8113 BK |
|
|
| 02.125.1600.0 | crimp contact female TR 8113 BK |
|
|
| 02.125.1729.0 | crimp contact female 8113 BK |
|
|
| 05.502.2500.0 | crimping die 8113 BK |
|
|
| 95.101.0800.0 | basic crimping tool . |
|
|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 41.94kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 80.01kB | |
|
|
- | 524.52kB | |
|
|
- | 1.36MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 196.96kB | |
|
|
- | 197.18kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 10.06MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 21.45kB | TIF |
|
|
- | 23.21kB | |
|
|
- | 55.65kB | JPG |
Retailer
NO LONGER AVAILABLE
Article number 01.060.1453.0
PCB female connector with Crimp connection, 14 poles, printed version, max. cross section: 2.5 mm², pitch: 5 mm, type of packing: carton, color: grey