Back to overview
crimp contact female 8113 BK
Article number 02.125.1729.0
Crimp contacts for pluggable terminal strip, clamping range 1.5-2.5 mm², as single contacts
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Fits with
Downloads
Retailer
commercial data
| article number | 02.125.1729.0 |
|---|---|
| article description | crimp contact female 8113 BK |
| EAN | 4015573604933 |
| Minimum order quantitiy | 96000 |
| country of origin | DE |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 0 mm |
|---|---|
| width packed | 0 mm |
| height packed | 0 mm |
| gross weight packed | 0 g |
| volume packed | 0 ccm |
| net weight single part | 1.25 g |
| volume single part | 6390 ccm |
| packaging quantity | 0 piece(s) |
classification
| ECLASS 8.1 | contact for industrial connectors |
|---|---|
| ETIM 6.0 | EC000796 |
| ETIM 7.0 | EC000796 |
| ECLASS 11 | 27440204 |
| ETIM 8.0 | EC000796 |
| ETIM 9.0 | EC000796 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Fits with
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Data sheet | - | 77.14kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 196.95kB | |
| RoHS certificate | - | 197.16kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Brochures | - | 10.06MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Customer drawings | - | 56.62kB | |
| Customer drawings (TIFF) | - | 54.38kB | TIF |
| Customer drawings (DXF) | - | 2.10MB | DXF |
| Product group images | - | 55.65kB | JPG |
Retailer
Article number 02.125.1729.0
Crimp contacts for pluggable terminal strip, clamping range 1.5-2.5 mm², as single contacts
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer