Back to overview
PCB connector 8113 BSK /2 0,75 OB
NO LONGER AVAILABLE
Article number 25.399.9853.5
PCB node connector, cover red, 3 -pole, with IDC connection, series: 8113 B/2 SKO.75 OB
commercial data
|
article number
|
25.399.9853.5
|
|---|---|
|
article description
|
PCB connector 8113 BSK /2 0,75 OB
|
|
EAN
|
4015573502499
|
|
Minimum order quantitiy
|
100
|
|
country of origin
|
DE
|
|
customs tariff number
|
85366990
|
packaging dimensions
|
length packed
|
0 mm
|
|---|---|
|
width packed
|
0 mm
|
|
height packed
|
0 mm
|
|
gross weight packed
|
0 g
|
|
volume packed
|
0 ccm
|
|
net weight single part
|
2.34 g
|
|
volume single part
|
10.41 ccm
|
|
packaging quantity
|
0 piece(s)
|
certificates / approvals
general
|
modular spacing
|
5 mm
|
|---|---|
|
connection type
|
insulation displacement connection
|
|
soldering process
|
none
|
|
number of poles
|
2
|
|
marking
|
no
|
|
fastening
|
none
|
|
mating direction towards connector
|
90°
|
|
packaging
|
carton
|
technical data
|
nominal cross section
|
0.75 mm²
|
|---|---|
|
rated current
|
3 A
|
|
overvoltage category I
|
1000 V
|
|
overvoltage category II
|
400 V
|
|
overvoltage category III
|
250 V
|
|
rated impulse voltage
|
4 kV
|
connection data
|
connection type
|
insulation displacement connection
|
|---|---|
|
minimum cross section solid
|
0.5 mm²
|
|
maximum cross section solid
|
0.75 mm²
|
|
minimum cross section fine stranded
|
0.5 mm²
|
|
maximum cross section fine stranded
|
0.75 mm²
|
technical data UL/CSA
|
cross section UL
|
20-18 AWG
|
|---|---|
|
voltage UL
|
300 V
|
|
current field wiring
|
3 A
|
|
current factory wiring
|
3 A
|
|
cross section CSA
|
20-18 AWG
|
|
voltage CSA
|
300 V
|
|
current CSA
|
3 A
|
other
|
type of insulation material
|
thermoplastic
|
|---|---|
|
color
|
red
|
|
height
|
12.4 mm
|
|
length
|
16 mm
|
|
depth
|
20.3 mm
|
|
material attachment screw
|
CuSn/steel
|
|
material contact base
|
CuSn
|
|
material contact surface
|
Sn
|
classification
|
ETIM 5.0
|
cable connector
|
|---|---|
|
ECLASS 8.1
|
printed circuit board connector
|
|
ETIM 4.0
|
cable connector
|
|
ETIM 6.0
|
EC002638
|
|
ETIM 7.0
|
EC002638
|
|
ECLASS 11
|
27460202
|
|
ETIM 8.0
|
EC002638
|
|
ETIM 9.0
|
EC002638
|
product compliance
|
ROHS conformity status
|
compliant
|
|---|---|
|
REACH-SVHC conformity status
|
compliant
|
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 27.334.0253.0 | PCB pin header 8113 SEG / 2 / 4 G OB |
|
|
| 25.332.3253.0 | PCB pin header 8113 S / 2 W OB |
|
|
| 25.394.3253.0 | PCB pin header 8113 S / 2 S OB |
|
|
| 25.334.3253.0 | PCB pin header 8113 S E / 2 G OB |
|
|
| 25.330.3253.0 | PCB pin header 8113 S / 2 G OB |
|
|
| 27.336.0253.0 | PCB pin header 8113 SEG / 2 / 4 W OB |
|
|
| 25.332.3206.0 | PCB pin header 8113 S / 2 W OB THR |
|
|
| 25.330.3206.0 | PCB pin header 8113 S / 2 G OB THR |
|
|
| 25.336.3253.0 | PCB pin header 8113 S E / 2 W OB |
|
|
| 99.262.9996.0 | PCB pin header 8113 S / 2 W OB OF |
|
|
| 99.202.9996.0 | PCB pin header 8113 S / 2 G OB OF |
|
|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 45.09kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 42.75kB | |
|
|
- | 37.67kB | |
|
|
- | 4.42MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 196.97kB | |
|
|
- | 197.19kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 10.06MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 23.42kB | TIF |
|
|
- | 25.21kB | |
|
|
- | 55.65kB | JPG |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 153.56kB | |
|
|
- | 135.84kB | STP |
|
|
- | 272.35kB | IGS |
|
|
- | 59.66kB | JT |
Retailer
NO LONGER AVAILABLE
Article number 25.399.9853.5
PCB node connector, cover red, 3 -pole, with IDC connection, series: 8113 B/2 SKO.75 OB