Back to overview
PCB pin header 8113 SEG / 8 / 16 G OB
NO LONGER AVAILABLE
Article number 27.334.0853.0
PCB pin header, 8 poles, pitch: 5 mm, type of packing: carton, color: grey
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Fits with
Downloads
Retailer
commercial data
| article number | 27.334.0853.0 |
|---|---|
| article description | PCB pin header 8113 SEG / 8 / 16 G OB |
| EAN | 4015573687226 |
| Minimum order quantitiy | 50 |
| country of origin | GB |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 0 mm |
|---|---|
| width packed | 0 mm |
| height packed | 0 mm |
| gross weight packed | 0 g |
| volume packed | 0 ccm |
| net weight single part | 15.2 g |
| volume single part | 63 ccm |
| packaging quantity | 0 piece(s) |
certificates / approvals
general
| modular spacing | 5 mm |
|---|---|
| soldering process | wave soldering |
| number of poles | 16 |
| number of levels | 2 |
| marking | no |
| fastening | none |
| mating direction towards (circuit) board | 90° |
| packaging | carton |
technical data
| rated current | 10 A |
|---|---|
| overvoltage category I | 400 V |
| overvoltage category II | 400 V |
| overvoltage category III | 250 V |
| rated impulse voltage | 4 kV |
technical data UL/CSA
| voltage UL | 300 V |
|---|---|
| current field wiring | 10 A |
| current factory wiring | 10 A |
| voltage CSA | 300 V |
| current CSA | 10 A |
other
| type of insulation material | thermoplastic |
|---|---|
| color | grey |
| height | 22 mm |
| length | 42 mm |
| depth | 28.5 mm |
| material contact base | CuSn |
| material contact surface | Sn |
classification
| ETIM 5.0 | printed circuit board connector |
|---|---|
| ECLASS 8.1 | printed circuit board connector |
| ETIM 4.0 | printed circuit board connector |
| ETIM 6.0 | EC002637 |
| ETIM 7.0 | EC002637 |
| ECLASS 11 | 27460202 |
| ETIM 8.0 | EC002637 |
| ETIM 9.0 | EC002637 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 25.325.3853.0 | PCB connector 8113 B / 8 VR OB | | |
| 25.820.3853.0 | PCB connector 8113 BFK / 8 TOP OB | | |
| 01.060.3853.0 | PCB connector 8113 BK / 8 OB | | |
| 25.320.3853.0 | PCB connector 8113 B / 8 OB | | |
| 25.820.0853.0 | PCB connector 8113 BFK / 8 TOP | | |
| 25.320.0853.0 | PCB connector 8113 B / 8 | | |
| 25.325.0853.0 | PCB connector 8113 B / 8 VR | | |
| 01.060.0853.0 | PCB connector 8113 BK / 8 | | |
| 25.326.3853.0 | PCB connector 8113 B / 8 VL OB | | |
| 25.326.0853.0 | PCB connector 8113 B / 8 VL | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Data sheet | - | 135.14kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Approval CSA | - | 36.64kB | |
| Approval UR | - | 71.11kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 197.85kB | |
| RoHS certificate | - | 197.77kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Brochures | - | 10.06MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Customer drawings | - | 110.80kB | |
| Customer drawings (TIFF) | - | 108.47kB | TIF |
| Dimensional drawings | - | 26.45kB | |
| Dimensional drawings (TIF) | - | 24.60kB | TIF |
| Drilling templates | - | 18.22kB | |
| Customer drawings (DXF) | - | 374.04kB | DXF |
| Product group images | - | 55.65kB | JPG |
Retailer
NO LONGER AVAILABLE
Article number 27.334.0853.0
PCB pin header, 8 poles, pitch: 5 mm, type of packing: carton, color: grey
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer