Back to overview
Pipe Clamp D25
Article number F0.000.0056.3
Pipe clip for installation tubes diameter 25 mm; compatible with cable clips 05.569.7453.0 and 05.569.7553.0
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Fits with
Downloads
Retailer
commercial data
| article number | F0.000.0056.3 |
|---|---|
| article description | Pipe Clamp D25 |
| EAN | 4049088700330 |
| Minimum order quantitiy | 50 |
| country of origin | DE |
| customs tariff number | 39174000 |
packaging dimensions
| length packed | 195 mm |
|---|---|
| width packed | 150 mm |
| height packed | 105 mm |
| gross weight packed | 432.6 g |
| volume packed | 3071.25 ccm |
| net weight single part | 7.5 g |
| volume single part | 61.425 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
general
| material | plastic |
|---|
dimensions
| length | 37 mm |
|---|---|
| assembly width | 16 mm |
| assembly height | 33 mm |
classification
| ETIM 9.0 | EC000127 |
|---|
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 05.569.7553.0 | cable clip FLATCABLE NAIL | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.31MB | |
| | - | 55.21kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.94kB | |
| | - | 197.27kB |
Retailer
Article number F0.000.0056.3
Pipe clip for installation tubes diameter 25 mm; compatible with cable clips 05.569.7453.0 and 05.569.7553.0
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer