potential distributor WTPN 6-2.5 16-16 BL
potential distributor WTPN 6-2.5 16-16 BL rated voltage 250 V, rated current 17.5 A, push-In connection//true, number of levels 7, number of clamp positions per level 2, nominal cross section 2.5 mm², connectable conductor cross section fine stranded without cable end sleeve 0,14mm² - 2,5mm², mounting method DIN rail (top hat rail), color blue, width/grid dimension 8.3 mm, inflammability class of insulation material acc. with ul94 V0
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer| article number | 5D.203.1955.6 |
|---|---|
| article description | potential distributor WTPN 6-2.5 16-16 BL |
| EAN | 4049088732188 |
| Minimum order quantitiy | 20 |
| country of origin | CN |
| customs tariff number | 85369010 |
| length packed | 175 mm |
|---|---|
| width packed | 135 mm |
| height packed | 105 mm |
| gross weight packed | 892.2 g |
| volume packed | 2480.625 ccm |
| net weight single part | 40.58 g |
| volume single part | 113.4 ccm |
| packaging | cardboard |
| packaging quantity | 20 piece(s) |
| nominal cross section | 2.5 mm² |
|---|---|
| color | blue |
| number of levels | 7 |
| number of clamp positions per level | 2 |
| width/grid dimension | 8.3 mm |
| insulating housing | PA |
| inflammability class of insulation material acc. with UL94 | V0 |
| mounting method | DIN rail (top hat rail) |
| connection type | push-In connection//true |
| number of clamp positions per level | 2 |
| mounting method | DIN rail (top hat rail) |
| inflammability class of insulation material acc. with UL94 | V0 |
| halogen free | yes |
| rated current | 17.5 A |
|---|---|
| rated voltage | 250 V |
| rated impulse voltage | 4 kV |
| pollution degree | 3 |
| closing plate required | yes |
| length | 100 mm |
| type of insulation material | thermoplastic |
| width | 8.3 mm |
| height | 87.5 mm |
| operating temperature | -40 bis 55 °C |
| connection type | push-In connection//true |
|---|---|
| connection type 1 | plug-in connection |
| minimum cross section solid | 0.14 mm² |
| maximum cross section solid | 2.5 mm² |
| minimum cross section fine stranded | 0.14 mm² |
| maximum cross section fine stranded | 2.5 mm² |
| minumum conductor cross section (flex., stranded) with cable end sleeve | 0.25 mm² |
| maximum conductor cross section (flex., stranded) with cable end sleeve | 1.5 mm² |
| wire strip length | 10 mm |
| cross section UL | 26-14 AWG |
|---|---|
| voltage UL | 300 V |
| current factory wiring | 15 A |
| current field wiring | 15 A |
| cross section CSA | 26-14 AWG |
| voltage CSA | 300 V |
| current CSA | 15 A |
| ETIM 9.0 | EC000897 |
|---|
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 0D.202.7281.0 | marking strips WML 9.8/60 | | |
| 0D.203.2755.0 | end plate APWTPN 6P 83 | | |
| 0D.203.2555.0 | end plate APWTPN 6P | | |
| 0D.203.2655.0 | end plate APWTPN 6P 38 | | |
| 0D.203.5227.5 | jumper bar IVB WTPN 2.5 50 | | |
| 0D.203.5327.5 | jumper bar IVB WTPN 2.5 500 | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 126.45kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 129.24kB | |
| | - | 196.31kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.06kB | |
| | - | 197.29kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 67.52kB | |
| | - | 65.55kB | TIF |
| | - | 3.12MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.22MB | |
| | - | 6.10MB | STP |
| | - | 14.93MB | IGS |
| | - | 3.02MB | JT |
Retailer
potential distributor WTPN 6-2.5 16-16 BL rated voltage 250 V, rated current 17.5 A, push-In connection//true, number of levels 7, number of clamp positions per level 2, nominal cross section 2.5 mm², connectable conductor cross section fine stranded without cable end sleeve 0,14mm² - 2,5mm², mounting method DIN rail (top hat rail), color blue, width/grid dimension 8.3 mm, inflammability class of insulation material acc. with ul94 V0
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer