Back to overview
sample case GESIS NRG 5x2,5+5x4MM²
Article number 99.681.0000.0
gesis® NRG sample case; gesis® NRG systems for 230/400 V mains and signaling applications (e.g., DALI or KNX) include flat cables, adapters feed in an tap of, end caps, and TX10 screwdrivers
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | 99.681.0000.0 |
|---|---|
| article description | sample case GESIS NRG 5x2,5+5x4MM² |
| EAN | 4049088311550 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 780 mm |
|---|---|
| width packed | 500 mm |
| height packed | 400 mm |
| gross weight packed | 1837 g |
| volume packed | 174674 ccm |
| net weight single part | 2942 g |
| volume single part | 174674 ccm |
| packaging | cardboard |
| packaging quantity | 1 piece(s) |
classification
| ETIM 5.0 | flat cable adapter for plug-in building installation |
|---|---|
| ECLASS 8.1 | flat cable adapter for plug-in building installation |
| ETIM 6.0 | EC002588 |
| ETIM 7.0 | EC002588 |
| ECLASS 11 | 27440601 |
| ETIM 8.0 | EC002588 |
| ETIM 9.0 | EC002588 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 87.23kB | |
| | - | 68.37kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.85kB | |
| | - | 197.87kB |
Retailer
Article number 99.681.0000.0
gesis® NRG sample case; gesis® NRG systems for 230/400 V mains and signaling applications (e.g., DALI or KNX) include flat cables, adapters feed in an tap of, end caps, and TX10 screwdrivers
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer