sample case podis 5G16 EVC
The podis EV Charging sample case shows the flat cables 5G16 and 5G25, the Connection module for the output with cable gland, the Connection module with pluggable output, a pre-assembled cable, the cable clip with quick-release fastener, a pipe clamp and screw drives.
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer| article number | 99.789.0000.0 |
|---|---|
| article description | sample case podis 5G16 EVC |
| EAN | 4049088653933 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85340019 |
| length packed | 438 mm |
|---|---|
| width packed | 362 mm |
| height packed | 308 mm |
| gross weight packed | 4934 g |
| volume packed | 48835 ccm |
| net weight single part | 4000 g |
| volume single part | 48835 ccm |
| packaging | cardboard |
| packaging quantity | 1 piece(s) |
| model | tool |
|---|
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 82.18kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.84kB |
Retailer
The podis EV Charging sample case shows the flat cables 5G16 and 5G25, the Connection module for the output with cable gland, the Connection module with pluggable output, a pre-assembled cable, the cable clip with quick-release fastener, a pipe clamp and screw drives.
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer