Back to overview
socket plug WBF 2,5-5
NO LONGER AVAILABLE
Article number 59.903.0555.0
Socket plug with spring clamp connection, pre-assembled, 5-poles, color gray
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | 59.903.0555.0 |
|---|---|
| article description | socket plug WBF 2,5-5 |
| EAN | 4049088049026 |
| Minimum order quantitiy | 50 |
| country of origin | DE |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 265 mm |
|---|---|
| width packed | 134 mm |
| height packed | 45 mm |
| gross weight packed | 970 g |
| volume packed | 1598 ccm |
| net weight single part | 18.1 g |
| volume single part | 31.96 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
certificates / approvals
general
| nominal cross section | 2.5 mm² |
|---|---|
| color | grey |
| width/grid dimension | 25 mm |
| insulating housing | PA666 |
| inflammability class of insulation material acc. with UL94 | V0 |
| explosion-tested version "Ex e" | no |
| mounting method | direct mounting |
| terminal blocks for electrical installations | no |
| mounting method | direct mounting |
| inflammability class of insulation material acc. with UL94 | V0 |
| terminal blocks for electrical installations | no |
technical data
| rated current | 32 A |
|---|---|
| rated voltage | 500 V |
| rated impulse voltage | 8 kV |
| pollution degree | 3 |
| closing plate required | no |
| length | 20.8 mm |
| type of insulation material | thermoplastic |
| operating temperature | -40 bis 55 °C |
connection data
| connection type 2 | plug-in connection |
|---|---|
| connection type 1 | spring clamp connection |
| minimum cross section solid | 0.13 mm² |
| maximum cross section solid | 4 mm² |
| minimum cross section fine stranded | 0.13 mm² |
| maximum cross section fine stranded | 4 mm² |
| wire strip length | 11 mm |
technical data UL/CSA
| cross section UL | 24-12 AWG |
|---|---|
| voltage UL | 500 V |
| current factory wiring | 20 A |
| current field wiring | 20 A |
| cross section CSA | 24-12 AWG |
| voltage CSA | 500 V |
| current CSA | 20 A |
classification
| ETIM 5.0 | feed-through terminal block |
|---|---|
| ECLASS 8.1 | feed-through terminal block |
| ETIM 4.0 | feed-through terminal block |
| ETIM 3.0 | feed-through terminal block |
| ETIM 6.0 | EC000897 |
| ETIM 7.0 | EC000897 |
| ECLASS 11 | 27141120 |
| ETIM 8.0 | EC000897 |
| ETIM 9.0 | EC000897 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 127.13kB | |
| | - | 0.99kB | HTM |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 4.42MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.28kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 92.86kB | |
| | - | 90.76kB | TIF |
| | - | 1.48MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 572.25kB | |
| | - | 2.12MB | STP |
| | - | 4.45MB | IGS |
| | - | 323.29kB | JT |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.80MB | ZIP |
Retailer
NO LONGER AVAILABLE
Article number 59.903.0555.0
Socket plug with spring clamp connection, pre-assembled, 5-poles, color gray
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer