Back to overview
strain relief GST18I3 HOCH SW
Article number 99.005.8210.0
gesis® strain relief for device connectors GST18i3 with screw connection; no integrated locking; use with separate locking or snap-in parts; colour: black
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | 99.005.8210.0 |
|---|---|
| article description | strain relief GST18I3 HOCH SW |
| EAN | 4015573481497 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 304 mm |
|---|---|
| width packed | 256 mm |
| height packed | 202 mm |
| gross weight packed | 2115 g |
| volume packed | 15720 ccm |
| net weight single part | 9.83 g |
| volume single part | 78.6 ccm |
| packaging | cardboard |
| packaging quantity | 200 piece(s) |
technical data
| length | 37.7 mm |
|---|---|
| width | 28 mm |
| height | 25 mm |
| color | black |
| description 1 | strain relief |
| description 2 | for GST18i3 |
classification
| ETIM 5.0 | accessories for plug-in building installation |
|---|---|
| ETIM 6.0 | EC002863 |
| ETIM 7.0 | EC002863 |
| ECLASS 11 | 27440690 |
| ETIM 8.0 | EC002863 |
| ETIM 9.0 | EC002863 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Data sheet | - | 95.19kB | |
| Tender specifications (DOCX) | - | 11.73kB | DOCX |
| REACH info | - | 68.37kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 196.96kB | |
| RoHS certificate | - | 197.17kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Customer drawings | - | 52.71kB | |
| Customer drawings (TIFF) | - | 50.88kB | TIF |
| Customer drawings (DXF) | - | 1.87MB | DXF |
| Product group images | - | 23.43kB | JPG |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| 3D product images | - | 393.96kB | |
| CAD STEP data | - | 79.87kB | STP |
| CAD IGES data | - | 148.71kB | IGS |
| CAD JT data | - | 36.71kB | JT |
Retailer
Article number 99.005.8210.0
gesis® strain relief for device connectors GST18i3 with screw connection; no integrated locking; use with separate locking or snap-in parts; colour: black
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer