Back to overview
switched-mode power supply WIPOS PS3 24-5
DISCONTINUATION - LAST ORDER
Article number 81.000.6560.0
wipos PS3 switched-mode power supply, nominal voltage: 24 V DC / 5 A (setting range 22,5-29,5 V DC), sustained short-circuit protection, input voltage range: 320-576 V AC / 450-810 V DC, three-phase, W x H x D: 40 × 125 × 122,2 mm
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | 81.000.6560.0 |
|---|---|
| article description | switched-mode power supply WIPOS PS3 24-5 |
| EAN | 4049088269684 |
| Minimum order quantitiy | 1 |
| country of origin | CN |
| customs tariff number | 85044083 |
packaging dimensions
| length packed | 180 mm |
|---|---|
| width packed | 141 mm |
| height packed | 100 mm |
| gross weight packed | 735 g |
| volume packed | 2538 ccm |
| net weight single part | 635 g |
| volume single part | 2236.416 ccm |
| packaging | cardboard |
| packaging quantity | 1 piece(s) |
certificates / approvals
general
| connection type | push-In connection//true |
|---|---|
| suitable for modular version | no |
| mounting type, other | no |
| mounting type, wall mounting | no |
| rail mounting possible | yes |
| housing material | metal |
| operating temperature min. | -25 °C |
| operating temperature max. | 70 °C |
| storage temperature / transport min. | 85 °C |
| storage temperature / transport max. | -40 °C |
| degree of protection (IP) | IP20 |
| protection class | I |
| pollution degree | 2 |
| parallel-service possible | no |
| relative humidity min. | 0 % |
| relative humidity max. | 95 % |
| number of phases | 3 phase power supply |
technical data
| type of voltage (input voltage) | AC/DC |
|---|---|
| power output | 120 W |
| type of output voltage | DC |
| output voltage stabilized | yes |
| primary voltage range | 400 V |
| secondary voltage range max. | 22.5 V |
| min. output voltage | 22.5 V |
| max. output voltage | 29 V |
| min. input voltage | 380 V |
| output voltage | 24 V |
| output current | 5 A |
| max. input voltage | 480 V |
| min. output voltage | 22.5 V |
| max. output voltage | 28.5 V |
| input voltage AC min. | 320 V |
| input voltage AC max. | 575 V |
| input voltage DC min. | 450 V |
| input voltage DC max. | 675 V |
| input current, max. | 0.38 A |
| display | LED |
| connector cross section (input | 0.35-6mm²/0.35-4mm² (AWG22-10/AWG22-12) |
| connector cross section (output) | 0.75-6mm²/0.75-4mm² (AWG20-10/AWG20-12) |
| rated frequency min. | 47 Hz |
| rated frequency max. | 63 Hz |
| power-factor correction (PFC) | ja |
| function display | DC OK U(o) ﹥ 19.4V DC |
| overload protection min. | 142 % |
| power-Boost | 120 % |
| power-Boost time | 10 s |
| efficiency | 89 % |
| grid control | 0.5 % |
| load fluctuation | 0.6 % |
| temperature coefficient | ±0.05%/K |
| ripple and noise | 0.16 V |
| isolating voltage Input AC | 3000 V |
| isolating voltage Output DC | 4242 V |
| cohesive resistance (In-/Output) | 100 MOhm |
| relative humidity min. | 0 % |
| cooling | free convection |
| MTBF | 390,000h |
| wire strip length | 10 mm |
| permissible torque min. | 0.5 Nm |
| permissible torque max. | 0.6 Nm |
| standards | SELV: EN50178 PELV:50178/EN60204-1 |
| number of + | 2 |
| number of - | 3 |
| further terminals | +L1, -L2, (L3) (CA: Fasi L1/L2/L3, DC: Positivo +L1, Negativo -L2), PE |
| relative humidity max. | 95 % |
| control "Adj" | trimming potentiometer for fine-tuning of U(out) |
| short-circuit protective device | current limiting (hiccup mode) |
| max. starting current | 25 A |
output
| type of output voltage | DC |
|---|---|
| power output | 120 W |
| output voltage stabilized | yes |
| output voltage | 24 V |
| min. output voltage | 22.5 V |
| max. output voltage | 28.5 V |
| min. output voltage | 22.5 V |
| max. output voltage | 29 V |
| output current | 5 A |
| Over voltage proctection (OVP) | 32.9 V |
input
| type of voltage (input voltage) | AC/DC |
|---|---|
| input voltage DC min. | 450 V |
| input voltage DC max. | 675 V |
| min. input voltage | 380 V |
| max. input voltage | 480 V |
| input voltage AC min. | 320 V |
| input voltage AC max. | 575 V |
| rated frequency min. | 47 Hz |
| rated frequency max. | 63 Hz |
| input current, max. | 0.38 A |
| max. starting current | 25 A |
| primary voltage range | 400 V |
dimensions
| depth | 122.2 mm |
|---|---|
| width | 40 mm |
| height | 125 mm |
| mounting distance horizontal | 20 mm |
| mounting distance vertical | 75 mm |
| weight | 700 g |
classification
| ETIM 5.0 | DC-power supply |
|---|---|
| ECLASS 8.1 | DC-power supply |
| ETIM 6.0 | EC002540 |
| ETIM 7.0 | EC002540 |
| ECLASS 11 | 27040701 |
| ETIM 8.0 | EC002540 |
| ETIM 9.0 | EC002540 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 4.60MB | |
| | - | 2.36MB | |
| | - | 259.79kB | |
| | - | 108.65kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 231.48kB | |
| | - | 224.96kB | |
| | - | 232.80kB | |
| | - | 346.92kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.29kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 50.97kB | |
| | - | 48.67kB | TIF |
| | - | 3.45MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 695.57kB | |
| | - | 7.86MB | STP |
| | - | 22.22MB | IGS |
| | - | 4.80MB | JT |
Retailer
DISCONTINUATION - LAST ORDER
Article number 81.000.6560.0
wipos PS3 switched-mode power supply, nominal voltage: 24 V DC / 5 A (setting range 22,5-29,5 V DC), sustained short-circuit protection, input voltage range: 320-576 V AC / 450-810 V DC, three-phase, W x H x D: 40 × 125 × 122,2 mm
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer