Back to overview
switched-mode power supply WIPOS PSU1 24-20 E
Article number 81.000.1120.0
Primary-switched power supply unit wipos PSU1, Push-In connection, DIN rail monting, Input: 90-264 V AC, Output: 22,5-29 V DC / 20 A, Power: 480 W, Efficiency: 95.1%, Power Boost: 552 W / 200 s , WxHxD: 60x125x129
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | 81.000.1120.0 |
|---|---|
| article description | switched-mode power supply WIPOS PSU1 24-20 E |
| EAN | 4049088715181 |
| Minimum order quantitiy | 1 |
| country of origin | MY |
| customs tariff number | 85044083 |
packaging dimensions
| length packed | 179 mm |
|---|---|
| width packed | 101 mm |
| height packed | 145 mm |
| gross weight packed | 1030 g |
| volume packed | 2621 ccm |
| net weight single part | 900 g |
| volume single part | 2621 ccm |
| packaging | cardboard |
| packaging quantity | 1 piece(s) |
certificates / approvals
general
| connection type | push-In connection//true |
|---|---|
| suitable for modular version | no |
| mounting type, other | no |
| mounting type, wall mounting | no |
| rail mounting possible | yes |
| housing material | aluminum |
| operating temperature min. | -25 °C |
| operating temperature max. | 70 °C |
| storage temperature / transport min. | 85 °C |
| storage temperature / transport max. | -40 °C |
| degree of protection (IP) | IP20 |
| pollution degree | 2 |
| relative humidity min. | 0 % |
| relative humidity max. | 95 % |
| number of phases | single phase power supply |
technical data
| type of voltage (input voltage) | AC/DC |
|---|---|
| power output | 480 W |
| type of output voltage | DC |
| output voltage stabilized | yes |
| primary voltage range | 110 V |
| secondary voltage range max. | 22.5 V |
| min. output voltage | 22.5 V |
| max. output voltage | 29 V |
| min. input voltage | 100 V |
| output voltage | 24 V |
| output current | 20 A |
| max. input voltage | 240 V |
| min. output voltage | 22.5 V |
| max. output voltage | 29 V |
| input voltage AC min. | 90 V |
| input voltage AC max. | 264 V |
| input voltage DC min. | 93 V |
| input voltage DC max. | 300 V |
| input current, max. | 0.7 A |
| display | LED |
| rated frequency min. | 47 Hz |
| rated frequency max. | 63 Hz |
| power-factor correction (PFC) | ja |
| efficiency | 95.1 % |
| load fluctuation | 0.55 % |
| relative humidity min. | 0 % |
| cooling | free convection |
| relative humidity max. | 95 % |
| control "Adj" | trimming potentiometer for fine-tuning of U(out) |
| max. starting current | 29 A |
output
| type of output voltage | DC |
|---|---|
| power output | 480 W |
| output voltage stabilized | yes |
| output voltage | 24 V |
| min. output voltage | 22.5 V |
| max. output voltage | 29 V |
| min. output voltage | 22.5 V |
| max. output voltage | 29 V |
| output current | 20 A |
input
| type of voltage (input voltage) | AC/DC |
|---|---|
| input voltage DC min. | 93 V |
| input voltage DC max. | 300 V |
| min. input voltage | 100 V |
| max. input voltage | 240 V |
| input voltage AC min. | 90 V |
| input voltage AC max. | 264 V |
| rated frequency min. | 47 Hz |
| rated frequency max. | 63 Hz |
| input current, max. | 0.7 A |
| max. starting current | 29 A |
| primary voltage range | 110 V |
dimensions
| depth | 129 mm |
|---|---|
| width | 60 mm |
| height | 125 mm |
classification
| ETIM 5.0 | DC-power supply |
|---|---|
| ECLASS 8.1 | DC-power supply |
| ETIM 6.0 | EC002540 |
| ETIM 7.0 | EC002540 |
| ECLASS 11 | 27040701 |
| ETIM 8.0 | EC002540 |
| ETIM 9.0 | EC002540 |
product compliance
| REACH-SVHC conformity status | compliant |
|---|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 3.86MB | |
| | - | 1.52MB | |
| | - | 97.60kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 248.77kB | |
| | - | 315.67kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 46.24kB | |
| | - | 43.95kB | TIF |
| | - | 2.05MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 699.83kB | |
| | - | 5.74MB | STP |
| | - | 15.49MB | IGS |
| | - | 4.01MB | JT |
Retailer
Article number 81.000.1120.0
Primary-switched power supply unit wipos PSU1, Push-In connection, DIN rail monting, Input: 90-264 V AC, Output: 22,5-29 V DC / 20 A, Power: 480 W, Efficiency: 95.1%, Power Boost: 552 W / 200 s , WxHxD: 60x125x129
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer