test disconnect terminal WTN 6 TD BL
test disconnect terminal WTN 6 TD BL rated voltage 800 V, rated current 41 A, screw connection, number of levels 1, number of clamp positions per level 3, nominal cross section 6 mm², connectable conductor cross section fine stranded without cable end sleeve 0,5mm² - 6mm², mounting method DIN rail (top hat rail), color blue, width/grid dimension 8 mm, inflammability class of insulation material acc. with ul94 V0, terminal blocks for electrical installations yes
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer| article number | 5D.S06.2455.6 |
|---|---|
| article description | test disconnect terminal WTN 6 TD BL |
| EAN | 4049088725302 |
| Minimum order quantitiy | 50 |
| country of origin | CN |
| customs tariff number | 85369010 |
| length packed | 212 mm |
|---|---|
| width packed | 172 mm |
| height packed | 52 mm |
| gross weight packed | 1528 g |
| volume packed | 1896 ccm |
| net weight single part | 29 g |
| volume single part | 37.92 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
| nominal cross section | 6 mm² |
|---|---|
| color | blue |
| number of levels | 1 |
| number of clamp positions per level | 3 |
| width/grid dimension | 8 mm |
| insulating housing | PA |
| inflammability class of insulation material acc. with UL94 | V0 |
| mounting method | DIN rail (top hat rail) |
| terminal blocks for electrical installations | yes |
| connection type | screw connection |
| number of clamp positions per level | 3 |
| mounting method | DIN rail (top hat rail) |
| inflammability class of insulation material acc. with UL94 | V0 |
| terminal blocks for electrical installations | yes |
| halogen free | yes |
| rated current | 41 A |
|---|---|
| rated voltage | 800 V |
| rated impulse voltage | 8 kV |
| pollution degree | 3 |
| closing plate required | yes |
| length | 72.5 mm |
| type of insulation material | thermoplastic |
| width | 8 mm |
| height | 50.5 mm |
| operating temperature | -40 - 55 °C |
| connection type | screw connection |
|---|---|
| connection type 2 | screw connection |
| connection type 1 | screw connection |
| minimum cross section solid | 0.5 mm² |
| maximum cross section solid | 10 mm² |
| minimum cross section fine stranded | 0.5 mm² |
| maximum cross section fine stranded | 6 mm² |
| minumum conductor cross section (flex., stranded) with cable end sleeve | 0.5 mm² |
| maximum conductor cross section (flex., stranded) with cable end sleeve | 6 mm² |
| wire strip length | 10 mm |
| torque conductor mounting | 1.2 Nm |
| cross section UL | 20-8 AWG |
|---|---|
| voltage UL | 300 V |
| current factory wiring | 42 A |
| current field wiring | 42 A |
| cross section CSA | 20-8 AWG |
| voltage CSA | 300 V |
| current CSA | 42 A |
| integrated test socket | no |
|---|
| ETIM 9.0 | EC000902 |
|---|
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 0D.S07.6027.0 | insert bridge IVB WTN 6-10 P | | |
| 0D.202.7281.0 | marking strips WML 9.8/60 | | |
| 0D.206.7056.0 | marking plate WMP 8-10 | | |
| 0D.S07.5627.0 | insert bridge IVB WTN 6-6 P | | |
| 0D.S07.5227.0 | insert bridge IVB WTN 6-2 P | | |
| 0D.S07.5827.0 | insert bridge IVB WTN 6-8 P | | |
| 0D.S06.1155.9 | partition TW 006 WTN | | |
| 0D.S07.5427.0 | insert bridge IVB WTN 6-4 P | | |
| 0D.S07.5927.0 | insert bridge IVB WTN 6-9 P | | |
| 0D.S07.5727.0 | insert bridge IVB WTN 6-7 P | | |
| 0D.S07.5527.0 | insert bridge IVB WTN 6-5 P | | |
| 0D.S07.5327.0 | insert bridge IVB WTN 6-3 P | | |
| 0D.S06.1255.9 | partition TW 007 WTN | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 128.19kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 129.18kB | |
| | - | 200.83kB | |
| | - | 797.02kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.84kB | |
| | - | 197.86kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 66.27kB | |
| | - | 64.18kB | TIF |
| | - | 1.31MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 320.37kB | |
| | - | 1.08MB | STP |
| | - | 2.68MB | IGS |
| | - | 554.30kB | JT |
Retailer
test disconnect terminal WTN 6 TD BL rated voltage 800 V, rated current 41 A, screw connection, number of levels 1, number of clamp positions per level 3, nominal cross section 6 mm², connectable conductor cross section fine stranded without cable end sleeve 0,5mm² - 6mm², mounting method DIN rail (top hat rail), color blue, width/grid dimension 8 mm, inflammability class of insulation material acc. with ul94 V0, terminal blocks for electrical installations yes
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer