SAFETY TECHNOLOGY

samos® PRO COMPACT 
SAFETY CONTROLLER

samos® PRO COMPACT is the modular and programmable safety controller with intuitive software

samos_pro_compact

SOFTWARE-PROGRAMMABLE SAFETY CONTROLLER

samos® PRO COMPACT is the most compact, modular and programmable safety controller for machine and plant engineering. Safety functions are parameterized in compliance with standards via the intuitive and license-free samos ® PLAN 6 software. The focus is on user-friendly, standards-compliant implementation and simple integration into higher-level systems. For this purpose, the controller offers integrated Ethernet protocols and interfaces.

Features OF THE SAFETY CONTROL SYSTEM

  • License-free, intuitive safety software samos® PLAN 6
  • Communication protocols PROFINET IO, EtherNet/IP and Modbus TCP integrated in the base module
  • Compact Basismodul with up to 20 inputs and outputs including terminals
  • Optimal scalability thanks to versatile digital and analog expansion modules as well as gateways for all common industrial fieldbuses
  • Operating temperature range from -25°C to +65°C

ADVANTAGES OF THE SAFETY CONTROLLER

  • Simple, intuitive and fast programming, verification and validation
  • Cost-optimized through customized, modular adaptation options
  • Use at extreme temperatures

SAMOS® PRO COMPACT
STARTER KIT

The simple entry into the samos® safety world.

Test our safety system with our samos® PRO Starterkit.

TO THE STARTERKIT

SAFETY SOFTWARE SAMOS® PLAN 6

samos® PLAN 6 is the license-free, user-friendly software for standard-compliant programming of safety functions for samos® PRO safety controllers. samos® PLAN 6 supports PLC programmers, electrical designers and developers. 

All functions are designed for user-friendly operation:

  • Easy hardware selection via automatic module configuration
  • Application-specific, TÜV-certified libraries with over 65 function blocks
  • Special libraries for analog value processing, muting and presses
  • Fast verification and validation through oscilloscope function in off- and online mode
  • Automatic, configurable documentation at the push of a button

SAMOS® PLAN 6

MODULAR SYSTEM DESIGN

FOR CUSTOMIZED SAFETY SOLUTIONS

Thanks to its modular system structure, samos® PRO implements safety functions efficiently and in a customized manner. With pluggable expansion modules, the safety controller is also suitable for large systems.

Main module

  • Integrated Industrial Ethernet protocols: PROFINET, EtherNet/IP, Modbus TCP
  • Switching capacity of 4 A on each output pair
  • Compact housing with 45 mm width
  • 16 safe inputs, 4 safe outputs
  • Use under extreme temperatures from -25°C to +65°C
  • Flexibly programmable via mini-USB, Ethernet and exchangeable SD memory card
  • Connection via screw or Push In terminals
  • On-site diagnostics via integrated LEDs as well as remote diagnostics via Ethernet interfaces
     

TO THE MAIN MODULE

Digital modules

  • Expandable with up to 12 digital I/O modules
  • Up to 116 safe inputs
  • Up to 56 Safe Outputs


TO THE DIGITAL MODULES

Analog modules

  • Monitoring of force, temperature, pressure, flow, distance, inclination and flow rates
  • Up to 48 analog sensors can be connected in 2/3/4-wire technology
  • Easy programming of limits, ranges, ratios and differences with application-specific, TÜV-certified function blocks
     

SAFE ANALOG VALUE PROCESSING

GATEWAY MODULES

  • Support of CANopen, PROFIBUS and EtherCAT via external gateways
  • Parallel use of up to 2 external and one internal gateway
  • Possibility of remote diagnosis

    TO THE EXTERNAL GATEWAYS

Certified safety

samos®PRO COMPACT is also certified for your safety application.

  • IEC 60204-1/IEC 62061/EN 13849-1: Safety of machinery
  • EN 692: Mechanical presses
  • EN 693: Hydraulic presses

DOWNLOADS

Safety - Catalog

0860.1 | 14 MB

samos® PRO COMPACT - COMPACT SAFETY

0881.1 | 1 MB

Safety Service - Machine Safety

0875.1 | 477 KB

CONTACT

Do you need further product information?
Please contact our experts.

Call: +49 951 9324 999

SEND REQUEST
Callback service

Don’t be put on hold. 
Our experts will call you.

  1. Fill in the form
  2. Specify desired time
  3. Answer the call from our experts
arrange call
Corporate - English
Industries
BackIndustriesAll IndustriesBuilding TechnologyLighting TechnologyMachine BuildingWind PowerHorticultureEV ChargingPREFAB
Products
BackProductsElectrical InstallationConnection TechnologySafety TechnologyIndustrial CommunicationElectronic + Interface
Support
BackSupportServiceTrainingSoftware & AppsInfoportalDownloads
Company
BackCompanyAbout usPurchasing & QualityNewsCareerCredentials