Back to overview
cable assembly GST18I3K1BD 25 50WS
Article number 92.238.5007.2
gesis® CLASSIC mains connection cable, female - power plug, number of poles 3, rated voltage 250 V, rated current 16 A, cable type H05VV-F, fire class Eca, total length 5 m, nominal cross section conductor 2.5 mm², color of coding/ contact carrier white
commercial data
|
article number
|
92.238.5007.2
|
|---|---|
|
article description
|
cable assembly GST18I3K1BD 25 50WS
|
|
EAN
|
4049088329906
|
|
Minimum order quantitiy
|
1
|
|
country of origin
|
CZ
|
|
customs tariff number
|
85444290
|
packaging dimensions
|
length packed
|
393 mm
|
|---|---|
|
width packed
|
343 mm
|
|
height packed
|
198 mm
|
|
gross weight packed
|
8937 g
|
|
volume packed
|
26690 ccm
|
|
net weight single part
|
853.2 g
|
|
volume single part
|
2669 ccm
|
|
packaging
|
cardboard
|
|
packaging quantity
|
10 piece(s)
|
general
|
rated current
|
16 A
|
|---|---|
|
rated voltage
|
250 V
|
|
rated impulse voltage
|
4 kV
|
|
pollution degree
|
2
|
|
mechanical coding
|
code 1
|
|
continuity resistor
|
35.2 mOhm
|
|
lockable
|
self-locking (unlocking by tool)
|
|
color of coding/ contact carrier
|
white
|
|
Pole codification
|
L, N, PE
|
|
color of housing inclusive strain relief
|
white
|
model
|
nominal cross section conductor
|
2.5 mm²
|
|---|---|
|
degree of protection (IP)
|
IP20
|
|
cable type
|
H05VV-F
|
|
cable color
|
white
|
|
cable diameter max.
|
10.2 mm
|
|
version of cable
|
female - power plug
|
|
type of cord set
|
mains connection cable
|
|
version cable end 1
|
GST18i3 female
|
|
version cable end 2
|
CEE 7/7
|
material
|
surface finish
|
tin-plated
|
|---|---|
|
halogen free
|
no
|
|
continuous temperature of cable
|
70 °C
|
|
insulation components continous temperature
|
100 °C
|
|
fire load
|
2.938 kWh/St
|
|
fire class
|
Eca
|
dimensions
|
total length
|
5 m
|
|---|
classification
|
ETIM 5.0
|
patch cord for plug-in building installation
|
|---|---|
|
ECLASS 8.1
|
patch cord for plug-in building installation
|
|
ETIM 4.0
|
patch cord for plug-in building installation
|
|
ETIM 6.0
|
EC002587
|
|
ETIM 7.0
|
EC002587
|
|
ECLASS 11
|
27440604
|
|
ETIM 8.0
|
EC002587
|
|
ETIM 9.0
|
EC002587
|
product compliance
|
ROHS conformity status
|
compliant/exempted
|
|---|---|
|
ROHS exceptions
|
III-6(c)
|
|
REACH-SVHC conformity status
|
Duty-To-Declare
|
|
REACH-SVHC substances
|
Plumbum
|
|
REACH-SVHC CAS numbers
|
7439-92-1
|
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 05.561.3653.1 | cover cap GST18I3VS B SW |
|
|
| 05.587.3156.0 | lock (G)ST18 WS |
|
|
| 05.561.3653.0 | cover cap GST18I3VS B WS |
|
|
| 05.564.5353.0 | cover cap GST18I3/4/5 SW |
|
|
| 06.560.0300.0 | mounting part GST18I3 SW |
|
|
| 05.564.5353.2 | cover cap GST18I3/4/5 WS |
|
|
| 05.594.4250.0 | cover cap ST18/3B + GST18I3 ST WS |
|
|
| 06.561.7853.0 | mounting frame GST18I3 SW |
|
|
| 05.594.4253.0 | cover cap ST18/3B + GST18I3 ST WS |
|
|
| 05.587.3156.1 | lock (G)ST18 SW |
|
|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 42.59kB | |
|
|
- | 11.83kB | DOCX |
|
|
- | 604.00B | TXT |
|
|
- | 484.00B | TXT |
|
|
- | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 421.85kB | |
|
|
- | 354.49kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 197.85kB | |
|
|
- | 197.76kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 23.43kB | JPG |
Retailer
Article number 92.238.5007.2
gesis® CLASSIC mains connection cable, female - power plug, number of poles 3, rated voltage 250 V, rated current 16 A, cable type H05VV-F, fire class Eca, total length 5 m, nominal cross section conductor 2.5 mm², color of coding/ contact carrier white