Back to overview
cable assembly GST18I5KS-S 10H 10WS
Article number 92.256.1064.2
gesis® CLASSIC connection cable, male - free end, number of poles 5, rated voltage 250 V / 400 V, rated current 10 A, cable type H05Z1Z1-F, fire class Eca, total length 1 m, nominal cross section conductor 1 mm², color of coding/ contact carrier white
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Accessories
Downloads
Retailer
commercial data
| article number | 92.256.1064.2 |
|---|---|
| article description | cable assembly GST18I5KS-S 10H 10WS |
| EAN | 4049088327728 |
| Minimum order quantitiy | 1 |
| country of origin | CZ |
| customs tariff number | 85444290 |
packaging dimensions
| length packed | 398 mm |
|---|---|
| width packed | 302 mm |
| height packed | 198 mm |
| gross weight packed | 5445 g |
| volume packed | 23799 ccm |
| net weight single part | 170.5 g |
| volume single part | 793.3 ccm |
| packaging | cardboard |
| packaging quantity | 30 piece(s) |
general
| rated current | 10 A |
|---|---|
| rated voltage | 250 V / 400 V |
| rated voltage 2 | 400 V |
| rated impulse voltage | 4 kV |
| pollution degree | 2 |
| mechanical coding | code 1 |
| continuity resistor | 17.5 mOhm |
| lockable | self-locking (unlocking by tool) |
| color of coding/ contact carrier | white |
| Pole codification | 3, N, PE, 2, 1 |
| color of housing inclusive strain relief | white |
model
| nominal cross section conductor | 1 mm² |
|---|---|
| degree of protection (IP) | IP40 |
| wire strip length | 9 mm |
| sheath strip length | 35 mm |
| preparation of conductor ends | ultrasonically compressed wire ends |
| cable type | H05Z1Z1-F |
| cable color | white |
| cable diameter max. | 8.6 mm |
| version of cable | male - free end |
| type of cord set | connection cable |
| version cable end 1 | GST18i5 plug |
| version cable end 2 | free end |
material
| surface finish | tin-plated |
|---|---|
| halogen free | yes |
| continuous temperature of cable | 70 °C |
| insulation components continous temperature | 100 °C |
| fire load | 0.499 kWh/St |
| fire class | Eca |
dimensions
| total length | 1 m |
|---|
classification
| ETIM 5.0 | patch cord for plug-in building installation |
|---|---|
| ECLASS 8.1 | patch cord for plug-in building installation |
| ETIM 4.0 | patch cord for plug-in building installation |
| ETIM 6.0 | EC002587 |
| ETIM 7.0 | EC002587 |
| ECLASS 11 | 27440604 |
| ETIM 8.0 | EC002587 |
| ETIM 9.0 | EC002587 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 05.587.3156.0 | lock (G)ST18 WS | | |
| 05.564.5353.0 | cover cap GST18I3/4/5 SW | | |
| 05.564.5353.2 | cover cap GST18I3/4/5 WS | | |
| 05.566.9253.0 | cover cap GST18I5 BUCHSEN | | |
| 05.587.3156.1 | lock (G)ST18 SW | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 111.22kB | |
| | - | 11.85kB | DOCX |
| | - | 460.00B | TXT |
| | - | 581.00B | TXT |
| | - | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 421.85kB | |
| | - | 354.49kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.06kB | |
| | - | 197.60kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 81.95kB | |
| | - | 79.76kB | TIF |
| | - | 2.72MB | DXF |
| | - | 23.43kB | JPG |
Retailer
Article number 92.256.1064.2
gesis® CLASSIC connection cable, male - free end, number of poles 5, rated voltage 250 V / 400 V, rated current 10 A, cable type H05Z1Z1-F, fire class Eca, total length 1 m, nominal cross section conductor 1 mm², color of coding/ contact carrier white
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer