Back to overview
cable end cap podis 5G16 LG
Article number Z6.564.7053.3
Cable end cap for podis flat cable 5G16 and 5G25; protection IP65; light-grey
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Fits with
Downloads
Retailer
commercial data
| article number | Z6.564.7053.3 |
|---|---|
| article description | cable end cap podis 5G16 LG |
| EAN | 4049088702761 |
| Minimum order quantitiy | 10 |
| country of origin | DE |
| customs tariff number | 85472000 |
packaging dimensions
| length packed | 259 mm |
|---|---|
| width packed | 130 mm |
| height packed | 81 mm |
| gross weight packed | 900 g |
| volume packed | 2727 ccm |
| net weight single part | 39 g |
| volume single part | 272.7 ccm |
| packaging | cardboard |
| packaging quantity | 10 piece(s) |
general
| operating temperature min. | -25 °C |
|---|---|
| operating temperature max. | 55 °C |
| storage temperature / transport min. | -40 °C |
| storage temperature / transport max. | 70 °C |
| shock resistance | IK09 |
| material | plastic |
model
| model | small part |
|---|
classification
| ETIM 5.0 | cable entry |
|---|---|
| ECLASS 8.1 | cable entry |
| ETIM 4.0 | cable entry |
| ETIM 6.0 | EC000240 |
| ETIM 7.0 | EC000240 |
| ECLASS 11 | 27144031 |
| ETIM 8.0 | EC000240 |
| ETIM 9.0 | EC000240 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 00.771.0307.3 | flat cable FL-LSHF 5G16 | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 105.35kB | |
| | - | 47.03kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 122.86kB | |
| | - | 198.49kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.28kB |
Retailer
Article number Z6.564.7053.3
Cable end cap for podis flat cable 5G16 and 5G25; protection IP65; light-grey
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer