Back to overview
flat cable FL-LSHF 5G16
Article number 00.771.0307.3
podis® CON 5G16 flat cable FL-LSHF 5G16, number of cores 5, 16 mm², fire class B2ca s1 d1 a1, halogen free, color outer sheath grey,
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Accessories
Fits with
Downloads
Retailer
commercial data
| article number | 00.771.0307.3 |
|---|---|
| article description | flat cable FL-LSHF 5G16 |
| EAN | 4049088676628 |
| Minimum order quantitiy | 1 |
| country of origin | ES |
| customs tariff number | 85444995 |
packaging dimensions
| length packed | 1250 mm |
|---|---|
| width packed | 810 mm |
| height packed | 1250 mm |
| gross weight packed | 729000 g |
| volume packed | 1265625 ccm |
| net weight single part | 1408 g |
| volume single part | 2531.25 ccm |
| packaging | roll |
| packaging quantity | 500 m |
general
| core insulation | polyolefin |
|---|---|
| core identification | color |
| color outer sheath | grey |
| material outer sheath | polyolefin |
| conductor category | class 5 = flexible |
| yellow/green conductor | yes |
| bending radius, static | 57.5 mm |
| screen | no |
| number of cores | 5 |
| cable width approx. | 48 mm |
| cable height approx. | 11.5 mm |
| min. installation temperature | 0 °C |
| max. installation temperature | 60 °C |
| shock resistance | IK10 |
| Flame retardant according to IEC 60332-1-2 | ja |
| Flame retardant according to IEC 60332-3-24 (Cat C) | ja |
| Halogen free according to EN IEC 60754-1 | ja |
| UV resistant | yes |
| fire load | 3.159 kWh/m |
| fire class | B2ca s1 d1 a1 |
technical data
| nominal cross section conductor | 16 mm² |
|---|---|
| nominal voltage UN | 1 kV |
| Voltage drop | 2.67 (V/A km)² |
classification
| ETIM 5.0 | flat cable |
|---|---|
| ECLASS 8.1 | flat cable |
| ETIM 4.0 | flat cable |
| ETIM 6.0 | EC000825 |
| ETIM 7.0 | EC003250 |
| ECLASS 11 | 27060106 |
| ETIM 8.0 | EC003250 |
| ETIM 9.0 | EC003250 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 05.569.7453.0 | cable clip FLATCABLE SCREW | | |
| Z7.432.8053.0 | flatcable entry PODIS 5G16 | | |
| 05.569.7553.0 | cable clip FLATCABLE NAIL | | |
| Z6.563.7800.0 | cable patch PODIS/GESIS | | |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 75.453.0053.1 | connecting module FCS 16 5 SI SA RST | | |
| 75.453.1755.1 | Circuitbreaker Module FH BO 32 C RST25 | | |
| 75.459.8553.1 | Surge Protection Module FH SP2 CL | | |
| 75.456.1055.1 | Circuitbreaker Module FH MT M32 | | |
| 75.459.7553.1 | Surge Protection Module FH SP23 CL LEDB | | |
| 75.452.1353.1 | Circuitbreaker Module FH RCBO 20 CARST20 | | |
| G0.000.0157.0 | connecting module PLC MODUL ADAPTER | | |
| 75.456.0053.3 | connecting module FCS 16 5 SI SA M32 LG | | |
| Z6.564.7053.3 | cable end cap podis 5G16 LG | | |
| 75.450.2114.3 | feed-in module FCS 16 5 SA SAM | | |
| 05.569.7453.3 | cable clip FLATCABLE SCREW LG | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 105.35kB | |
| | - | 45.18kB | |
| | - | 12.09kB | DOCX |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 793.02kB | |
| | - | 789.71kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.29kB |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 374.98kB | |
| | - | 53.85kB | STP |
| | - | 190.67kB | IGS |
| | - | 36.07kB | JT |
Retailer
Article number 00.771.0307.3
podis® CON 5G16 flat cable FL-LSHF 5G16, number of cores 5, 16 mm², fire class B2ca s1 d1 a1, halogen free, color outer sheath grey,
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer