Back to overview
cable end cap podis 5G6
Article number Z6.563.6053.0
Cable end cap for podis flat cable 5G6; protection IP65; black/transparent
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Accessories
Downloads
Retailer
commercial data
| article number | Z6.563.6053.0 |
|---|---|
| article description | cable end cap podis 5G6 |
| EAN | 4049088477102 |
| Minimum order quantitiy | 10 |
| country of origin | DE |
| customs tariff number | 85472000 |
packaging dimensions
| length packed | 135 mm |
|---|---|
| width packed | 128 mm |
| height packed | 80 mm |
| gross weight packed | 610 g |
| volume packed | 1382 ccm |
| net weight single part | 39 g |
| volume single part | 138.2 ccm |
| packaging | cardboard |
| packaging quantity | 10 piece(s) |
certificates / approvals
general
| operating temperature min. | -25 °C |
|---|---|
| operating temperature max. | 55 °C |
| storage temperature / transport min. | -40 °C |
| storage temperature / transport max. | 70 °C |
model
| model | small part |
|---|
classification
| ETIM 5.0 | cable entry |
|---|---|
| ECLASS 8.1 | cable entry |
| ETIM 4.0 | cable entry |
| ETIM 6.0 | EC000240 |
| ETIM 7.0 | EC000240 |
| ECLASS 11 | 27144031 |
| ETIM 8.0 | EC000240 |
| ETIM 9.0 | EC000240 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 06.502.5200.0 | bit DIN 3128 PH1x70 | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.29MB | |
| | - | 105.35kB | |
| | - | 56.49kB | |
| | - | 11.88kB | DOCX |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 122.86kB | |
| | - | 198.49kB | |
| | - | 1.01MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.17kB |
Retailer
Article number Z6.563.6053.0
Cable end cap for podis flat cable 5G6; protection IP65; black/transparent
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer