Back to overview
cable patch PODIS/GESIS
Article number Z6.563.7800.0
Insulation tape for flat cables podis 5G6, podis 5G16 and flat cable gesis NRG. Dimensions appr. 152 x 140 mm.
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | Z6.563.7800.0 |
|---|---|
| article description | cable patch PODIS/GESIS |
| EAN | 4049088493621 |
| Minimum order quantitiy | 2 |
| country of origin | DE |
| customs tariff number | 39191012 |
packaging dimensions
| length packed | 180 mm |
|---|---|
| width packed | 250 mm |
| height packed | 3 mm |
| gross weight packed | 60 g |
| volume packed | 135 ccm |
| net weight single part | 36 g |
| volume single part | 67.5 ccm |
| packaging | bag |
| packaging quantity | 2 piece(s) |
dimensions
| length | 152 m |
|---|---|
| assembly width | 140 mm |
classification
| ETIM 5.0 | mechanical accessories for luminaires |
|---|---|
| ECLASS 8.1 | mechanical accessories for luminaires |
| ETIM 4.0 | mechanical accessories for luminaires |
| ETIM 6.0 | EC002557 |
| ETIM 7.0 | EC002557 |
| ECLASS 11 | 27111126 |
| ETIM 8.0 | EC002557 |
| ETIM 9.0 | EC002557 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 332.46kB | |
| | - | 46.77kB | |
| | - | 11.71kB | DOCX |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.17kB |
Retailer
Article number Z6.563.7800.0
Insulation tape for flat cables podis 5G6, podis 5G16 and flat cable gesis NRG. Dimensions appr. 152 x 140 mm.
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer