Back to overview
cable screw gland M32 x 1,5 10 - 21
Article number Z5.507.1753.1
Cable Gland M32 x 1.5 for cable diameters 15 - 21 mm, black, polyamide, Locknut 05.505.0353.1 separately
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | Z5.507.1753.1 |
|---|---|
| article description | cable screw gland M32 x 1,5 10 - 21 |
| EAN | 4049088508424 |
| Minimum order quantitiy | 10 |
| country of origin | DE |
| customs tariff number | 39269097 |
packaging dimensions
| length packed | 214 mm |
|---|---|
| width packed | 134 mm |
| height packed | 45 mm |
| gross weight packed | 295 g |
| volume packed | 1291 ccm |
| net weight single part | 26.6 g |
| volume single part | 129.1 ccm |
| packaging | cardboard |
| packaging quantity | 10 piece(s) |
general
| degree of protection (IP) | IP66/IP68 |
|---|---|
| shock resistance | IK09 |
| material | plastic |
| halogen free | yes |
model
| model | small part |
|---|
classification
| ETIM 5.0 | cable screw gland |
|---|---|
| ECLASS 8.1 | cable screw gland (electrical installation, parts) |
| ETIM 4.0 | cable screw gland |
| ETIM 6.0 | EC000441 |
| ETIM 7.0 | EC000441 |
| ECLASS 11 | 27144432 |
| ETIM 8.0 | EC000441 |
| ETIM 9.0 | EC000441 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 128.17kB | |
| | - | 11.75kB | DOCX |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.18kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 67.27kB | |
| | - | 65.16kB | TIF |
| | - | 1.16MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 452.56kB | |
| | - | 296.53kB | STP |
| | - | 1.07MB | IGS |
| | - | 163.93kB | JT |
Retailer
Article number Z5.507.1753.1
Cable Gland M32 x 1.5 for cable diameters 15 - 21 mm, black, polyamide, Locknut 05.505.0353.1 separately
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer