Back to overview
connector GST15I5S B1 ZR1WW GN04
Article number 91.951.4253.0
gesis® MINI connector, straight, number of poles 5, female, connection type screw connection, rated voltage 250 V / 400 V, rated current 13 A, cable diameter 7.3 - 12 mm, color of coding/ contact carrier may green
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | 91.951.4253.0 |
|---|---|
| article description | connector GST15I5S B1 ZR1WW GN04 |
| EAN | 4049088039119 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 262 mm |
|---|---|
| width packed | 166 mm |
| height packed | 90 mm |
| gross weight packed | 1083.53 g |
| volume packed | 3914 ccm |
| net weight single part | 20.3 g |
| volume single part | 78.28 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
certificates / approvals
general
| rated current | 13 A |
|---|---|
| rated voltage | 250 V / 400 V |
| rated voltage 2 | 400 V |
| rated impulse voltage | 4 kV |
| strain relief | yes |
| pollution degree | 2 |
| mechanical coding | code 6 |
| continuity resistor | 0.45 mOhm |
| lockable | self-locking (unlocking by tool) |
| color of coding/ contact carrier | may green |
| Pole codification | 1, 2, PE, 3, 4/N |
| color of housing inclusive strain relief | white |
| RAL-Nummer Codierung/Kontakteinsatz | 6017 |
connection data
| cable diameter max. | 12 mm |
|---|---|
| cable diameter min. | 7.3 mm |
| connection cross section solid mm² max. | 2.5 mm² |
| connection cross section solid mm² min. | 0.5 mm² |
| connection cross section fine stranded mm² max. | 2.5 mm² |
| connection cross section fine stranded mm² min. | 0.5 mm² |
| terminations per pole | 1 |
| sheath strip length | 32 mm |
| wire strip length | 8 mm |
model
| model | female |
|---|---|
| connection type | screw connection |
| degree of protection (IP) | IP20 |
material
| housing material | polyamide |
|---|---|
| halogen free | yes |
| contact material | CuZn |
| fire load | 0.111 kWh/St |
| insulation components continous temperature | 100 °C |
| surface finish | silver-plated |
dimensions
| length | 78 mm |
|---|---|
| width | 32.6 mm |
| height | 15 mm |
classification
| ETIM 5.0 | plug-in connector for plug-in building installation |
|---|---|
| ECLASS 8.1 | plug-in connector for plug-in building installation |
| ETIM 4.0 | plug-in connector for plug-in building installation |
| ETIM 6.0 | EC002560 |
| ETIM 7.0 | EC002560 |
| ECLASS 11 | 27440605 |
| ETIM 8.0 | EC002560 |
| ETIM 9.0 | EC002560 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 567.69kB | |
| | - | 117.81kB | |
| | - | 578.00B | TXT |
| | - | 694.00B | TXT |
| | - | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 330.70kB | |
| | - | 324.75kB | |
| | - | 510.99kB | |
| | - | 3.57MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.85kB | |
| | - | 197.87kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 76.47kB | |
| | - | 74.33kB | TIF |
| | - | 7.44MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 150.82kB | |
| | - | 367.39kB | STP |
| | - | 852.27kB | IGS |
| | - | 136.24kB | JT |
Retailer
Article number 91.951.4253.0
gesis® MINI connector, straight, number of poles 5, female, connection type screw connection, rated voltage 250 V / 400 V, rated current 13 A, cable diameter 7.3 - 12 mm, color of coding/ contact carrier may green
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer