Back to overview
connector GST18I3F S2 ZR1 BR05
Article number 92.934.0453.0
gesis® CLASSIC connector, number of poles 3, male, connection type spring clamp connection, rated voltage 250 V, rated current 20 A, cable diameter 7.8 - 10.3 mm, color of coding/ contact carrier brown
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Accessories
Fits with
Downloads
Retailer
commercial data
| article number | 92.934.0453.0 |
|---|---|
| article description | connector GST18I3F S2 ZR1 BR05 |
| EAN | 4015573692787 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 204 mm |
|---|---|
| width packed | 178 mm |
| height packed | 175 mm |
| gross weight packed | 1350 g |
| volume packed | 6355 ccm |
| net weight single part | 23.49 g |
| volume single part | 127.1 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
certificates / approvals
general
| rated current | 20 A |
|---|---|
| rated voltage | 250 V |
| rated impulse voltage | 4 kV |
| strain relief | yes |
| pollution degree | 2 |
| mechanical coding | code 4 |
| continuity resistor | 0.45 mOhm |
| lockable | self-locking (unlocking by tool) |
| color of coding/ contact carrier | brown |
| Pole codification | 1, 2, 3 |
| color of housing inclusive strain relief | black |
| RAL-Nummer Codierung/Kontakteinsatz | 8002 |
connection data
| cable diameter max. | 10.3 mm |
|---|---|
| cable diameter min. | 7.8 mm |
| connection cross section solid mm² max. | 2.5 mm² |
| connection cross section solid mm² min. | 0.5 mm² |
| connection cross section fine stranded mm² max. | 1.5 mm² |
| connection cross section fine stranded mm² min. | 0.5 mm² |
| terminations per pole | 2 |
| sheath strip length | 45 mm |
| wire strip length | 9 mm |
model
| model | male |
|---|---|
| connection type | spring clamp connection |
| degree of protection (IP) | IP40 |
| remark to type of connection | fine stranded and stranded conductors require cable end sleeve |
material
| housing material | polyamide |
|---|---|
| halogen free | yes |
| contact material | CuZn |
| fire load | 0.117 kWh/St |
| insulation components continous temperature | 100 °C |
| surface finish | tin-plated |
dimensions
| length | 75 mm |
|---|---|
| width | 32.5 mm |
| height | 15.5 mm |
classification
| ETIM 5.0 | plug-in connector for plug-in building installation |
|---|---|
| ECLASS 8.1 | plug-in connector for plug-in building installation |
| ETIM 4.0 | plug-in connector for plug-in building installation |
| ETIM 6.0 | EC002560 |
| ETIM 7.0 | EC002560 |
| ECLASS 11 | 27440605 |
| ETIM 8.0 | EC002560 |
| ETIM 9.0 | EC002560 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 05.561.3653.1 | cover cap GST18I3VS B SW | | |
| 05.587.3156.0 | lock (G)ST18 WS | | |
| 05.561.3653.0 | cover cap GST18I3VS B WS | | |
| 05.564.5353.0 | cover cap GST18I3/4/5 SW | | |
| 05.564.5353.2 | cover cap GST18I3/4/5 WS | | |
| 05.594.4250.0 | cover cap ST18/3B + GST18I3 ST WS | | |
| 06.561.7853.0 | mounting frame GST18I3 SW | | |
| 05.594.4253.0 | cover cap ST18/3B + GST18I3 ST WS | | |
| 05.587.3156.1 | lock (G)ST18 SW | | |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 92.033.0658.0 | device connector GST18I3L B1H BR05 | | |
| 92.933.0453.0 | connector GST18I3F B2 ZR1 BR05 | | |
| 92.232.1000.4 | cable assembly GST18I3KSBS 15 10BR05 | | |
| 92.033.0158.0 | device connector GST18I3L B1H GR01 | | |
| 92.033.0858.0 | device connector GST18I3L B1H H RT03 | | |
| 92.232.1004.4 | cable assembly GST18I3KS-S 15 10BR05 | | |
| 92.033.0058.0 | device connector GST18I3L B1H WS | | |
| 92.232.1003.4 | cable assembly GST18I3KSB- 15 10BR05 | | |
| 92.033.0358.0 | device connector GST18I3L B1H GN07 | | |
| 92.033.0758.0 | device connector GST18I3L B1H RT03 | | |
| 92.297.1003.0 | cable assembly GST18I3KSB- 15 10TR01 | | |
| 92.033.0558.0 | device connector GST18I3L B1H TB06 | | |
| 92.033.0458.0 | device connector GST18I3L B1H PB04 | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 470.03kB | |
| | - | 137.12kB | |
| | - | 12.20kB | DOCX |
| | - | 564.00B | TXT |
| | - | 684.00B | TXT |
| | - | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 367.18kB | |
| | - | 367.32kB | |
| | - | 2.39MB | |
| | - | 1.02MB | |
| | - | 192.21kB | |
| | - | 3.50MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.74kB | |
| | - | 197.87kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 86.63kB | |
| | - | 84.50kB | TIF |
| | - | 21.07kB | |
| | - | 19.29kB | TIF |
| | - | 3.03MB | DXF |
| | - | 23.43kB | JPG |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 130.24kB | |
| | - | 366.25kB | STP |
| | - | 835.38kB | IGS |
| | - | 66.75kB | JT |
Retailer
Article number 92.934.0453.0
gesis® CLASSIC connector, number of poles 3, male, connection type spring clamp connection, rated voltage 250 V, rated current 20 A, cable diameter 7.8 - 10.3 mm, color of coding/ contact carrier brown
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer