Back to overview
connector GST18I3F B2 ZR1 BR05
Article number 92.933.0453.0
gesis® CLASSIC connector, number of poles 3, female, connection type spring clamp connection, rated voltage 250 V, rated current 10 A, cable diameter 7.8 - 10.3 mm, color of coding/ contact carrier brown
commercial data
|
article number
|
92.933.0453.0
|
|---|---|
|
article description
|
connector GST18I3F B2 ZR1 BR05
|
|
EAN
|
4015573692800
|
|
Minimum order quantitiy
|
1
|
|
country of origin
|
DE
|
|
customs tariff number
|
85366990
|
packaging dimensions
|
length packed
|
204 mm
|
|---|---|
|
width packed
|
178 mm
|
|
height packed
|
175 mm
|
|
gross weight packed
|
1512.5 g
|
|
volume packed
|
6355 ccm
|
|
net weight single part
|
24.19 g
|
|
volume single part
|
127.1 ccm
|
|
packaging
|
cardboard
|
|
packaging quantity
|
50 piece(s)
|
certificates / approvals
general
|
rated current
|
10 A
|
|---|---|
|
rated voltage
|
250 V
|
|
rated impulse voltage
|
4 kV
|
|
strain relief
|
yes
|
|
pollution degree
|
2
|
|
mechanical coding
|
code 4
|
|
continuity resistor
|
0.45 mOhm
|
|
lockable
|
self-locking (unlocking by tool)
|
|
color of coding/ contact carrier
|
brown
|
|
Pole codification
|
1, 2, 3
|
|
color of housing inclusive strain relief
|
black
|
|
RAL-Nummer Codierung/Kontakteinsatz
|
8002
|
connection data
|
cable diameter max.
|
10.3 mm
|
|---|---|
|
cable diameter min.
|
7.8 mm
|
|
connection cross section solid mm² max.
|
2.5 mm²
|
|
connection cross section solid mm² min.
|
0.5 mm²
|
|
connection cross section fine stranded mm² max.
|
1.5 mm²
|
|
connection cross section fine stranded mm² min.
|
0.5 mm²
|
|
terminations per pole
|
2
|
|
sheath strip length
|
45 mm
|
|
wire strip length
|
9 mm
|
model
|
model
|
female
|
|---|---|
|
connection type
|
spring clamp connection
|
|
degree of protection (IP)
|
IP40
|
|
remark to type of connection
|
fine stranded and stranded conductors require cable end sleeve
|
material
|
housing material
|
polyamide
|
|---|---|
|
halogen free
|
yes
|
|
contact material
|
CuZn
|
|
fire load
|
0.12 kWh/St
|
|
insulation components continous temperature
|
100 °C
|
|
surface finish
|
tin-plated
|
dimensions
|
length
|
75 mm
|
|---|---|
|
width
|
32.5 mm
|
|
height
|
15.5 mm
|
classification
|
ETIM 5.0
|
plug-in connector for plug-in building installation
|
|---|---|
|
ECLASS 8.1
|
plug-in connector for plug-in building installation
|
|
ETIM 4.0
|
plug-in connector for plug-in building installation
|
|
ETIM 6.0
|
EC002560
|
|
ETIM 7.0
|
EC002560
|
|
ECLASS 11
|
27440605
|
|
ETIM 8.0
|
EC002560
|
|
ETIM 9.0
|
EC002560
|
product compliance
|
ROHS conformity status
|
compliant/exempted
|
|---|---|
|
ROHS exceptions
|
III-6(c)
|
|
REACH-SVHC conformity status
|
Duty-To-Declare
|
|
REACH-SVHC substances
|
Plumbum
|
|
REACH-SVHC CAS numbers
|
7439-92-1
|
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 05.561.3653.1 | cover cap GST18I3VS B SW |
|
|
| 05.587.3156.0 | lock (G)ST18 WS |
|
|
| 05.561.3653.0 | cover cap GST18I3VS B WS |
|
|
| 05.564.5353.0 | cover cap GST18I3/4/5 SW |
|
|
| 05.564.5353.2 | cover cap GST18I3/4/5 WS |
|
|
| 05.594.4250.0 | cover cap ST18/3B + GST18I3 ST WS |
|
|
| 06.561.7853.0 | mounting frame GST18I3 SW |
|
|
| 05.594.4253.0 | cover cap ST18/3B + GST18I3 ST WS |
|
|
| 05.587.3156.1 | lock (G)ST18 SW |
|
|
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 92.934.0453.0 | connector GST18I3F S2 ZR1 BR05 |
|
|
| 92.034.0158.0 | device connector GST18I3L S1H GR01 |
|
|
| 92.034.0058.0 | device connector GST18I3L S1H WS |
|
|
| 92.232.1000.4 | cable assembly GST18I3KSBS 15 10BR05 |
|
|
| 92.034.0358.0 | device connector GST18I3L S1H GN07 |
|
|
| 92.034.0658.0 | device connector GST18I3L S1H BR05 |
|
|
| 92.034.0458.0 | device connector GST18I3L S1H PB04 |
|
|
| 92.232.1004.4 | cable assembly GST18I3KS-S 15 10BR05 |
|
|
| 92.232.1003.4 | cable assembly GST18I3KSB- 15 10BR05 |
|
|
| 92.297.1003.0 | cable assembly GST18I3KSB- 15 10TR01 |
|
|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 470.03kB | |
|
|
- | 124.65kB | |
|
|
- | 12.19kB | DOCX |
|
|
- | 688.00B | TXT |
|
|
- | 568.00B | TXT |
|
|
- | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 367.18kB | |
|
|
- | 367.32kB | |
|
|
- | 1.02MB | |
|
|
- | 192.21kB | |
|
|
- | 2.39MB | |
|
|
- | 3.50MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 197.74kB | |
|
|
- | 197.87kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 66.36kB | |
|
|
- | 64.30kB | TIF |
|
|
- | 21.04kB | |
|
|
- | 19.30kB | TIF |
|
|
- | 2.59MB | DXF |
|
|
- | 23.43kB | JPG |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 76.91kB | |
|
|
- | 318.34kB | STP |
|
|
- | 729.19kB | IGS |
|
|
- | 59.64kB | JT |
Retailer
Article number 92.933.0453.0
gesis® CLASSIC connector, number of poles 3, female, connection type spring clamp connection, rated voltage 250 V, rated current 10 A, cable diameter 7.8 - 10.3 mm, color of coding/ contact carrier brown