Back to overview
connector GST18I4S S1 ZR1 N
Article number 92.944.3057.0
gesis® CLASSIC connector, number of poles 4, male, connection type screw connection, rated voltage 250 V / 400 V, rated current 20 A, cable diameter 6.2 - 11.2 mm, color of coding/ contact carrier no-flame white
commercial data
|
article number
|
92.944.3057.0
|
|---|---|
|
article description
|
connector GST18I4S S1 ZR1 N
|
|
EAN
|
4049088250767
|
|
Minimum order quantitiy
|
1
|
|
country of origin
|
DE
|
|
customs tariff number
|
85366990
|
packaging dimensions
|
length packed
|
340 mm
|
|---|---|
|
width packed
|
154 mm
|
|
height packed
|
124 mm
|
|
gross weight packed
|
1420 g
|
|
volume packed
|
6493 ccm
|
|
net weight single part
|
23.7 g
|
|
volume single part
|
129.86 ccm
|
|
packaging
|
cardboard
|
|
packaging quantity
|
50 piece(s)
|
general
|
rated current
|
20 A
|
|---|---|
|
rated voltage
|
250 V / 400 V
|
|
rated voltage 2
|
400 V
|
|
rated impulse voltage
|
4 kV
|
|
strain relief
|
yes
|
|
pollution degree
|
2
|
|
mechanical coding
|
code 1
|
|
continuity resistor
|
0.4 mOhm
|
|
lockable
|
self-locking (unlocking by tool)
|
|
color of coding/ contact carrier
|
no-flame white
|
|
Pole codification
|
2, N, PE, 1
|
|
color of housing inclusive strain relief
|
white
|
connection data
|
cable diameter max.
|
11.2 mm
|
|---|---|
|
cable diameter min.
|
6.2 mm
|
|
connection cross section solid mm² max.
|
2.5 mm²
|
|
connection cross section solid mm² min.
|
0.75 mm²
|
|
connection cross section fine stranded mm² max.
|
2.5 mm²
|
|
connection cross section fine stranded mm² min.
|
0.75 mm²
|
|
terminations per pole
|
1
|
|
sheath strip length
|
38.5 mm
|
|
wire strip length
|
7 mm
|
model
|
model
|
male
|
|---|---|
|
connection type
|
screw connection
|
|
degree of protection (IP)
|
IP40
|
material
|
housing material
|
polyamide
|
|---|---|
|
halogen free
|
yes
|
|
contact material
|
CuZn
|
|
fire load
|
0.129 kWh/St
|
|
insulation components continous temperature
|
100 °C
|
|
surface finish
|
tin-plated
|
dimensions
|
length
|
69.4 mm
|
|---|---|
|
width
|
38 mm
|
|
height
|
15 mm
|
classification
|
ETIM 5.0
|
plug-in connector for plug-in building installation
|
|---|---|
|
ECLASS 8.1
|
plug-in connector for plug-in building installation
|
|
ETIM 4.0
|
plug-in connector for plug-in building installation
|
|
ETIM 6.0
|
EC002560
|
|
ETIM 7.0
|
EC002560
|
|
ECLASS 11
|
27440605
|
|
ETIM 8.0
|
EC002560
|
|
ETIM 9.0
|
EC002560
|
product compliance
|
ROHS conformity status
|
compliant
|
|---|---|
|
REACH-SVHC conformity status
|
compliant
|
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 05.587.3156.0 | lock (G)ST18 WS |
|
|
| 05.564.5353.0 | cover cap GST18I3/4/5 SW |
|
|
| 05.564.5353.2 | cover cap GST18I3/4/5 WS |
|
|
| 05.587.3156.1 | lock (G)ST18 SW |
|
|
| 05.566.9153.0 | cover cap GST18I4 BUCHSEN |
|
|
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 92.043.0058.0 | device connector GST18I4L B1H WS |
|
|
| 92.207.1000.2 | cable assembly GST18I4KSBS 15 10WS |
|
|
| 92.207.1003.0 | cable assembly GST18I4KSB- 15 10TR01 |
|
|
| 92.943.3057.0 | connector GST18I4S B1 ZR1 N |
|
|
| 92.043.0158.0 | device connector GST18I4L B1H GR01 |
|
|
| 92.207.1004.2 | cable assembly GST18I4KS-S 15 10WS |
|
|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 49.43kB | |
|
|
- | 12.30kB | DOCX |
|
|
- | 698.00B | TXT |
|
|
- | 581.00B | TXT |
|
|
- | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 367.18kB | |
|
|
- | 367.32kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 196.96kB | |
|
|
- | 197.29kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 23.43kB | JPG |
Retailer
Article number 92.944.3057.0
gesis® CLASSIC connector, number of poles 4, male, connection type screw connection, rated voltage 250 V / 400 V, rated current 20 A, cable diameter 6.2 - 11.2 mm, color of coding/ contact carrier no-flame white