Back to overview
connector GST18I5S S1 ZR2 PB02
Article number 92.954.5453.0
gesis® CLASSIC connector, number of poles 5, male, connection type screw connection, rated voltage 250 V / 400 V, rated current 20 A, cable diameter 11.5 - 15.5 mm, color of coding/ contact carrier pastel blue
commercial data
|
article number
|
92.954.5453.0
|
|---|---|
|
article description
|
connector GST18I5S S1 ZR2 PB02
|
|
EAN
|
4049088356643
|
|
Minimum order quantitiy
|
1
|
|
country of origin
|
DE
|
|
customs tariff number
|
85366990
|
packaging dimensions
|
length packed
|
343 mm
|
|---|---|
|
width packed
|
204 mm
|
|
height packed
|
165 mm
|
|
gross weight packed
|
1780 g
|
|
volume packed
|
11546 ccm
|
|
net weight single part
|
28.8 g
|
|
volume single part
|
230.92 ccm
|
|
packaging
|
cardboard
|
|
packaging quantity
|
50 piece(s)
|
certificates / approvals
general
|
rated current
|
20 A
|
|---|---|
|
rated voltage
|
250 V / 400 V
|
|
rated voltage 2
|
400 V
|
|
rated impulse voltage
|
4 kV
|
|
strain relief
|
yes
|
|
pollution degree
|
2
|
|
mechanical coding
|
code 2
|
|
continuity resistor
|
0.4 mOhm
|
|
lockable
|
self-locking (unlocking by tool)
|
|
color of coding/ contact carrier
|
pastel blue
|
|
Pole codification
|
L, N, PE, D1, D2
|
|
color of housing inclusive strain relief
|
black
|
|
RAL-Nummer Codierung/Kontakteinsatz
|
5024
|
connection data
|
cable diameter max.
|
15.5 mm
|
|---|---|
|
cable diameter min.
|
11.5 mm
|
|
connection cross section solid mm² max.
|
4 mm²
|
|
connection cross section solid mm² min.
|
0.75 mm²
|
|
connection cross section fine stranded mm² max.
|
4 mm²
|
|
connection cross section fine stranded mm² min.
|
0.75 mm²
|
|
terminations per pole
|
1
|
|
sheath strip length
|
42 mm
|
|
wire strip length
|
7 mm
|
model
|
model
|
male
|
|---|---|
|
connection type
|
screw connection
|
|
degree of protection (IP)
|
IP40
|
|
remark to type of connection
|
fine stranded wires 4 mm² only without ferrules
|
material
|
housing material
|
polyamide
|
|---|---|
|
halogen free
|
yes
|
|
contact material
|
CuZn
|
|
fire load
|
0.18 kWh/St
|
|
insulation components continous temperature
|
100 °C
|
|
surface finish
|
tin-plated
|
dimensions
|
length
|
84.4 mm
|
|---|---|
|
width
|
47.8 mm
|
|
height
|
17.5 mm
|
classification
|
ETIM 5.0
|
plug-in connector for plug-in building installation
|
|---|---|
|
ECLASS 8.1
|
plug-in connector for plug-in building installation
|
|
ETIM 4.0
|
plug-in connector for plug-in building installation
|
|
ETIM 6.0
|
EC002560
|
|
ETIM 7.0
|
EC002560
|
|
ECLASS 11
|
27440605
|
|
ETIM 8.0
|
EC002560
|
|
ETIM 9.0
|
EC002560
|
product compliance
|
ROHS conformity status
|
compliant
|
|---|---|
|
REACH-SVHC conformity status
|
compliant
|
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 05.587.3156.0 | lock (G)ST18 WS |
|
|
| 05.564.5353.0 | cover cap GST18I3/4/5 SW |
|
|
| 05.564.5353.2 | cover cap GST18I3/4/5 WS |
|
|
| 05.566.9253.0 | cover cap GST18I5 BUCHSEN |
|
|
| 05.587.3156.1 | lock (G)ST18 SW |
|
|
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 92.257.1003.0 | cable assembly GST18I5KSB- 15 10TR01 |
|
|
| 92.053.0458.0 | device connector GST18I5L B1H PB02 |
|
|
| 92.053.0258.0 | device connector GST18I5L B1V BL01 |
|
|
| 92.953.5453.0 | connector GST18I5S B1 ZR2 PB02 |
|
|
| 92.257.1000.9 | cable assembly GST18I5KSBS 15 10PB02 |
|
|
| 92.257.1004.9 | cable assembly GST18I5K1-S 15 10PB02 |
|
|
| 92.053.0058.0 | device connector GST18I5L B1H WS |
|
|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 72.10kB | |
|
|
- | 12.24kB | DOCX |
|
|
- | 696.00B | TXT |
|
|
- | 576.00B | TXT |
|
|
- | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 367.18kB | |
|
|
- | 367.32kB | |
|
|
- | 192.21kB | |
|
|
- | 1.02MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 197.06kB | |
|
|
- | 197.60kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 23.43kB | JPG |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 326.89kB | |
|
|
- | 816.56kB | STP |
|
|
- | 2.22MB | IGS |
|
|
- | 474.37kB | JT |
Retailer
Article number 92.954.5453.0
gesis® CLASSIC connector, number of poles 5, male, connection type screw connection, rated voltage 250 V / 400 V, rated current 20 A, cable diameter 11.5 - 15.5 mm, color of coding/ contact carrier pastel blue