Back to overview
connector RST20I3FXB2 ZR1 GL
Article number X6.031.0053.0
RST® CLASSIC ATEX connector, straight, number of poles 3, female, connection type spring clamp connection, rated voltage 250 V, rated current 20 A, cable diameter 6 - 10 mm, color of coding/ contact carrier light grey
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Accessories
Fits with
Downloads
Retailer
commercial data
| article number | X6.031.0053.0 |
|---|---|
| article description | connector RST20I3FXB2 ZR1 GL |
| EAN | 4049088010071 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 343 mm |
|---|---|
| width packed | 204 mm |
| height packed | 165 mm |
| gross weight packed | 3940 g |
| volume packed | 11546 ccm |
| net weight single part | 36.75 g |
| volume single part | 115.46 ccm |
| packaging | cardboard |
| packaging quantity | 100 piece(s) |
certificates / approvals
general
| rated current | 20 A |
|---|---|
| rated voltage | 250 V |
| rated impulse voltage | 4 kV |
| strain relief | yes |
| pollution degree | 3 |
| continuity resistor | 0.8 mOhm |
| lockable | self-locking (unlocking by tool) |
| color of coding/ contact carrier | light grey |
| Pole codification | L, N, PE |
| color of housing inclusive strain relief | light grey |
| explosion-tested version | yes |
| RAL-Nummer Codierung/Kontakteinsatz | 7035 |
connection data
| cable diameter max. | 10 mm |
|---|---|
| cable diameter min. | 6 mm |
| connection cross section solid mm² max. | 2.5 mm² |
| connection cross section solid mm² min. | 1.5 mm² |
| connection cross section fine stranded mm² min. | 1.5 mm² |
| terminations per pole | 2 |
| sheath strip length | 35 mm |
| wire strip length | 14.5 mm |
model
| model | female |
|---|---|
| connection type | spring clamp connection |
| degree of protection (IP) | IP66/68 (3m;2h) /IP69 |
material
| housing material | polyamide |
|---|---|
| halogen free | yes |
| contact material | CuZn |
| fire load | 0.292 kWh/St |
| insulation components continous temperature | 100 °C |
| surface finish | silver-plated |
dimensions
| length | 82 mm |
|---|---|
| width | 34.6 mm |
| height | 34.6 mm |
classification
| ETIM 5.0 | plug-in connector for plug-in building installation |
|---|---|
| ECLASS 8.1 | plug-in connector for plug-in building installation |
| ETIM 4.0 | plug-in connector for plug-in building installation |
| ETIM 6.0 | EC002560 |
| ETIM 7.0 | EC002560 |
| ECLASS 11 | 27440605 |
| ETIM 8.0 | EC002560 |
| ETIM 9.0 | EC002560 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 06.600.3827.0 | ferrule DIN 46228-E0,5-10 | | |
| 95.101.1300.0 | ferrule crimping tool 0,08 - 10 mm² | | |
| 06.502.4300.0 | screwdriver DIN 5264 A 0,4 X 2,5 | | |
| 06.600.3727.0 | ferrule DIN 46228-E0,75-12 | | |
| 06.600.3927.0 | ferrule DIN 46228-E1,5-12 | | |
| 99.413.6205.2 | cover for female connector GL | | |
| Z5.564.4553.0 | cover for female connector GL | | |
| 06.600.3627.0 | ferrule DIN 46228-E1-12 | | |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| X6.032.2053.0 | device connector RST20I3FXS2 M00V GL | | |
| X6.032.1053.0 | device connector RST20I3FXS2 M01V GL | | |
| X6.032.0053.0 | connector RST20I3FXS2 ZR1 V GL | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 461.18kB | |
| | - | 55.20kB | |
| | - | 640.00B | TXT |
| | - | 764.00B | TXT |
| | - | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 218.96kB | |
| | - | 1.17MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.74kB | |
| | - | 197.87kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 15.38MB |
Retailer
Article number X6.031.0053.0
RST® CLASSIC ATEX connector, straight, number of poles 3, female, connection type spring clamp connection, rated voltage 250 V, rated current 20 A, cable diameter 6 - 10 mm, color of coding/ contact carrier light grey
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer