Back to overview
PCB connector 8113 BK / 3 OB
Article number 01.060.3353.0
PCB female connector with Crimp connection, 3 poles, max. cross section: 2.5 mm², pitch: 5 mm, type of packing: carton, color: grey
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Fits with
Downloads
Retailer
commercial data
| article number | 01.060.3353.0 |
|---|---|
| article description | PCB connector 8113 BK / 3 OB |
| EAN | 4015573603417 |
| Minimum order quantitiy | 100 |
| country of origin | DE |
| customs tariff number | 85472000 |
packaging dimensions
| length packed | 138 mm |
|---|---|
| width packed | 96 mm |
| height packed | 69 mm |
| gross weight packed | 169 g |
| volume packed | 914 ccm |
| net weight single part | 1.5 g |
| volume single part | 9.14 ccm |
| packaging | cardboard |
| packaging quantity | 100 piece(s) |
certificates / approvals
general
| modular spacing | 5 mm |
|---|---|
| connection type | crimp |
| soldering process | none |
| number of poles | 3 |
| marking | no |
| fastening | none |
| mating direction towards connector | 180° |
| packaging | carton |
technical data
| nominal cross section | 2.5 mm² |
|---|---|
| rated current | 12 A |
| overvoltage category I | 1000 V |
| overvoltage category II | 400 V |
| overvoltage category III | 250 V |
| rated impulse voltage | 4 kV |
| wire strip length | 4 mm |
connection data
| connection type | crimp |
|---|---|
| minimum cross section fine stranded | 0.5 mm² |
| maximum cross section fine stranded | 2.5 mm² |
| wire strip length | 4 mm |
technical data UL/CSA
| cross section UL | 16-14 AWG |
|---|---|
| voltage UL | 300 V |
| current field wiring | 15 A |
| current factory wiring | 15 A |
| cross section CSA | 14 AWG |
| voltage CSA | 300 V |
| current CSA | 13 A |
other
| type of insulation material | thermoplastic |
|---|---|
| color | grey |
| height | 25 mm |
| length | 15 mm |
| depth | 10.3 mm |
| material attachment screw | none |
| material contact base | none |
| material contact surface | none |
classification
| ETIM 5.0 | cable connector |
|---|---|
| ECLASS 8.1 | printed circuit board connector |
| ETIM 4.0 | cable connector |
| ETIM 6.0 | EC002638 |
| ETIM 7.0 | EC002638 |
| ECLASS 11 | 27460202 |
| ETIM 8.0 | EC002638 |
| ETIM 9.0 | EC002638 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 02.125.1700.0 | crimp contact female TR 8113 BK | | |
| 02.125.1600.0 | crimp contact female TR 8113 BK | | |
| 02.125.1729.0 | crimp contact female 8113 BK | | |
| 05.502.2500.0 | crimping die 8113 BK | | |
| 95.101.0800.0 | basic crimping tool . | | |
| 25.330.3353.0 | PCB pin header 8113 S / 3 G OB | | |
| 25.394.3353.0 | PCB pin header 8113 S / 3 S OB | | |
| 99.263.9996.0 | PCB pin header 8113 S / 3 W OB OF | | |
| 25.332.3353.0 | PCB pin header 8113 S / 3 W OB | | |
| 25.330.3306.0 | PCB pin header 8113 S / 3 G OB THR | | |
| 25.336.3353.0 | PCB pin header 8113 S E / 3 W OB | | |
| 25.334.3353.0 | PCB pin header 8113 S E / 3 G OB | | |
| 99.203.9996.0 | PCB pin header 8113 S / 3 G OB OF | | |
| 25.332.3306.0 | PCB pin header 8113 S / 3 W OB THR | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 42.04kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 80.01kB | |
| | - | 1.36MB | |
| | - | 524.52kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.18kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 10.06MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 21.18kB | TIF |
| | - | 22.97kB | |
| | - | 55.65kB | JPG |
Retailer
Article number 01.060.3353.0
PCB female connector with Crimp connection, 3 poles, max. cross section: 2.5 mm², pitch: 5 mm, type of packing: carton, color: grey
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer