Back to overview
device connector GST18I3L S1H WS
BEST CHOICE
Article number 92.034.0058.0
gesis® CLASSIC device connector, solder connector, horizontal, without fastening flange, number of poles 3, model male, connection type soldering connection, rated voltage 250 V, rated current 20 A, color of coding/ contact carrier white
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Accessories
Fits with
Downloads
Retailer
commercial data
| article number | 92.034.0058.0 |
|---|---|
| article description | device connector GST18I3L S1H WS |
| EAN | 4015573459151 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 202 mm |
|---|---|
| width packed | 165 mm |
| height packed | 56 mm |
| gross weight packed | 845 g |
| volume packed | 1866 ccm |
| net weight single part | 8.284 g |
| volume single part | 18.66 ccm |
| packaging | cardboard |
| packaging quantity | 100 piece(s) |
certificates / approvals
general
| rated current | 20 A |
|---|---|
| rated voltage | 250 V |
| pollution degree | 2 |
| mechanical coding | code 1 |
| rated impulse voltage | 4 kV |
| lockable | self-locking (unlocking by tool) |
| color of coding/ contact carrier | white |
| Pole codification | L, N, PE |
connection data
| terminations per pole | 1 |
|---|
model
| model | male |
|---|---|
| connection type | soldering connection |
| angle of plug | square |
| inclination | 90 ° |
| degree of protection (IP) | IP20 |
| built-in component | soldering connection |
material
| housing material | polyamide |
|---|---|
| halogen free | yes |
| contact material | CuZn |
| fire load | 0.026 kWh/St |
| insulation components continous temperature | 100 °C |
| surface finish | tin-plated |
dimensions
| length | 24 mm |
|---|---|
| width | 28.2 mm |
| height | 13 mm |
classification
| ETIM 5.0 | device connection for plug-in building installation |
|---|---|
| ECLASS 8.1 | device connection for plug-in building installation |
| ETIM 4.0 | device connection for plug-in building installation |
| ETIM 6.0 | EC002566 |
| ETIM 7.0 | EC002566 |
| ECLASS 11 | 27440602 |
| ETIM 8.0 | EC002566 |
| ETIM 9.0 | EC002566 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 05.561.3653.1 | cover cap GST18I3VS B SW | | |
| 05.590.4556.0 | lock GST18 WS | | |
| 05.561.3653.0 | cover cap GST18I3VS B WS | | |
| 05.564.5353.0 | cover cap GST18I3/4/5 SW | | |
| 05.564.5353.2 | cover cap GST18I3/4/5 WS | | |
| 05.594.4250.0 | cover cap ST18/3B + GST18I3 ST WS | | |
| 05.594.4253.0 | cover cap ST18/3B + GST18I3 ST WS | | |
| 05.590.4556.1 | lock GST18 SW | | |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 92.933.0453.0 | connector GST18I3F B2 ZR1 BR05 | | |
| 92.733.0153.0 | connector GST18I3F B2 ZR1 MGR01 | | |
| 92.933.0053.0 | connector GST18I3F B2 ZR1 WS | | |
| 92.933.0153.0 | connector GST18I3F B2 ZR1 GR01 | | |
| 92.733.0053.0 | connector GST18I3F B2 ZR1 MWS | | |
| 92.933.0653.0 | connector GST18I3F B2 ZR1 TB06 | | |
| 92.933.0753.0 | connector GST18I3F B2 ZR1 GN07 | | |
| 92.933.0553.0 | connector GST18I3F B2 ZR1 RT03 | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Data sheet | - | 119.77kB | |
| REACH info | - | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| EC declaration of conformity | - | 367.18kB | |
| UKCA declaration of conformity | - | 367.32kB | |
| Approval VDE | - | 1.02MB | |
| Approval CQC | - | 3.50MB | |
| Approval UR | - | 192.21kB | |
| Approval DEKRA KEMA | - | 2.39MB | |
| Approval CSA | - | 91.69kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 196.96kB | |
| RoHS certificate | - | 197.86kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Customer drawings | - | 74.15kB | |
| Customer drawings (TIFF) | - | 72.03kB | TIF |
| Dimensional drawings (TIF) | - | 20.09kB | TIF |
| Dimensional drawings | - | 21.93kB | |
| Drilling templates | - | 83.54kB | |
| Customer drawings (DXF) | - | 718.86kB | DXF |
| Product group images | - | 23.43kB | JPG |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| 3D product images | - | 527.25kB | |
| CAD STEP data | - | 176.93kB | STP |
| CAD IGES data | - | 524.75kB | IGS |
| CAD JT data | - | 116.40kB | JT |
Retailer
BEST CHOICE
Article number 92.034.0058.0
gesis® CLASSIC device connector, solder connector, horizontal, without fastening flange, number of poles 3, model male, connection type soldering connection, rated voltage 250 V, rated current 20 A, color of coding/ contact carrier white
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer