Back to overview
device connector RST20I3F B2 M00 SW
Article number 96.031.2053.1
RST® CLASSIC device connector, modular, straight, M20, number of poles 3, model female, connection type spring clamp connection, rated voltage 250 V, rated current 20 A, color of coding/ contact carrier black
commercial data
|
article number
|
96.031.2053.1
|
|---|---|
|
article description
|
device connector RST20I3F B2 M00 SW
|
|
EAN
|
4015573743755
|
|
Minimum order quantitiy
|
1
|
|
country of origin
|
DE
|
|
customs tariff number
|
85366990
|
packaging dimensions
|
length packed
|
304 mm
|
|---|---|
|
width packed
|
256 mm
|
|
height packed
|
202 mm
|
|
gross weight packed
|
3300 g
|
|
volume packed
|
15720 ccm
|
|
net weight single part
|
32.25 g
|
|
volume single part
|
157.2 ccm
|
|
packaging
|
cardboard
|
|
packaging quantity
|
100 piece(s)
|
certificates / approvals
general
|
rated current
|
20 A
|
|---|---|
|
rated voltage
|
250 V
|
|
pollution degree
|
3
|
|
rated impulse voltage
|
4 kV
|
|
continuity resistor
|
0.8 mOhm
|
|
lockable
|
self-locking (unlocking by tool)
|
|
color of coding/ contact carrier
|
black
|
|
Pole codification
|
L, N, PE
|
|
color of separate adapter (if present)
|
black
|
connection data
|
connection cross section solid mm² max.
|
2.5 mm²
|
|---|---|
|
connection cross section solid mm² min.
|
0.5 mm²
|
|
connection cross section fine stranded mm² max.
|
1.5 mm²
|
|
connection cross section fine stranded mm² min.
|
0.5 mm²
|
|
terminations per pole
|
2
|
|
wire strip length
|
14.5 mm
|
technical data UL
|
connection cross section solid AWG min.
|
20 AWG
|
|---|---|
|
connection cross section solid AWG max.
|
14 AWG
|
|
connection cross section stranded AWG min.
|
20 AWG
|
model
|
model
|
female
|
|---|---|
|
connection type
|
spring clamp connection
|
|
connecting thread metric
|
M20
|
|
angle of plug
|
straight
|
|
degree of protection (IP)
|
IP66/68 (3m;2h) /IP69
|
|
thickness of housings (electrical device)
|
0.5 mm
|
|
thickness of housings (electrical device)
|
8 mm
|
material
|
housing material
|
polyamide
|
|---|---|
|
halogen free
|
yes
|
|
contact material
|
CuZn
|
|
fire load
|
0 kWh/St
|
|
insulation components continous temperature
|
100 °C
|
|
surface finish
|
silver-plated
|
dimensions
|
length
|
68.2 mm
|
|---|---|
|
width
|
35 mm
|
|
height
|
35 mm
|
classification
|
ETIM 5.0
|
device connection for plug-in building installation
|
|---|---|
|
ECLASS 8.1
|
device connection for plug-in building installation
|
|
ETIM 4.0
|
device connection for plug-in building installation
|
|
ETIM 6.0
|
EC002566
|
|
ETIM 7.0
|
EC002566
|
|
ECLASS 11
|
27440602
|
|
ETIM 8.0
|
EC002566
|
|
ETIM 9.0
|
EC002566
|
product compliance
|
ROHS conformity status
|
compliant/exempted
|
|---|---|
|
ROHS exceptions
|
III-6(c)
|
|
REACH-SVHC conformity status
|
Duty-To-Declare
|
|
REACH-SVHC substances
|
Plumbum
|
|
REACH-SVHC CAS numbers
|
7439-92-1
|
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 06.600.3827.0 | ferrule DIN 46228-E0,5-10 |
|
|
| 99.414.6205.2 | cover for female connector SW |
|
|
| 95.101.1300.0 | ferrule crimping tool 0,08 - 10 mm² |
|
|
| 06.502.4300.0 | screwdriver DIN 5264 A 0,4 X 2,5 |
|
|
| 06.600.3727.0 | ferrule DIN 46228-E0,75-12 |
|
|
| Z5.564.4553.1 | cover for female connector SW |
|
|
| 06.600.3927.0 | ferrule DIN 46228-E1,5-12 |
|
|
| 06.600.3627.0 | ferrule DIN 46228-E1-12 |
|
|
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 96.032.0253.1 | connector RST20I3F S2 ZRX V SW |
|
|
| 96.034.0053.1 | connector RST20I3F S2 YR1 V SW |
|
|
| 96.032.0153.1 | connector RST20I3F S2 ZR2 V SW |
|
|
| 96.034.0153.1 | connector RST20I3F S1 YR2 V SW |
|
|
| 96.032.0053.1 | connector RST20I3F S2 ZR1 V SW |
|
|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 1.96MB | |
|
|
- | 134.29kB | |
|
|
- | 13.68kB | DOCX |
|
|
- | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 42.64kB | |
|
|
- | 35.64kB | |
|
|
- | 91.69kB | |
|
|
- | 226.83kB | |
|
|
- | 571.54kB | |
|
|
- | 0.96MB | |
|
|
- | 4.28MB | |
|
|
- | 1.12MB | |
|
|
- | 1.29MB | |
|
|
- | 667.71kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 197.74kB | |
|
|
- | 197.86kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 15.38MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 75.56kB | |
|
|
- | 73.50kB | TIF |
|
|
- | 1.56MB | DXF |
|
|
- | 53.76kB |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 210.90kB | |
|
|
- | 347.27kB | STP |
|
|
- | 1.25MB | IGS |
|
|
- | 260.16kB | JT |
Retailer
Article number 96.031.2053.1
RST® CLASSIC device connector, modular, straight, M20, number of poles 3, model female, connection type spring clamp connection, rated voltage 250 V, rated current 20 A, color of coding/ contact carrier black