distributor RST20I2B 7P1 FV LBR
RST® CLASSIC multi-distribution unit 1I / 7O, rated voltage 50 V / 120 V, rated current 20 A, number of poles 2, degree of protection (ip) IP66/68 (3m 2h) /IP69, number of inputs 1, number of outputs 7, pole codification 1, 2, color of coding/ contact carrier signal brown, ral number coding/contact inse
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer| article number | 99.946.0000.7 |
|---|---|
| article description | distributor RST20I2B 7P1 FV LBR |
| EAN | 4049088058400 |
| Minimum order quantitiy | 1 |
| country of origin | CZ |
| customs tariff number | 85371098 |
| length packed | 176 mm |
|---|---|
| width packed | 124 mm |
| height packed | 137 mm |
| gross weight packed | 562.75 g |
| volume packed | 2990 ccm |
| net weight single part | 470.75 g |
| volume single part | 2990 ccm |
| packaging | cardboard |
| packaging quantity | 1 piece(s) |
| rated current | 20 A |
|---|---|
| rated voltage | 50 V / 120 V |
| rated voltage 2 | 120 V |
| rated impulse voltage | 4 kV |
| pollution degree | 3 |
| lockable | self-locking (unlocking by tool) |
| color of coding/ contact carrier | signal brown |
| Pole codification | 1, 2 |
| RAL number coding/contact insert | 8002 |
| rated voltage UL | 600 V |
|---|---|
| rated current UL | 20 A |
| degree of protection (NEMA) | 4, 4X, 6, 6P |
| type of distributor | multi-distribution unit |
|---|---|
| number of inputs | 1 |
| number of outputs | 7 |
| type of fastening | yes |
| degree of protection (IP) | IP66/68 (3m;2h) /IP69 |
| housing material | polyamide |
|---|---|
| halogen free | yes |
| contact material | CuZn |
| fire load | 2.9 kWh/St |
| insulation components continous temperature | 100 °C |
| surface finish | silver-plated |
| length | 162 mm |
|---|---|
| width | 104 mm |
| height | 96 mm |
| ETIM 5.0 | compact distributor for plug-in building installation |
|---|---|
| ECLASS 8.1 | compact distributor for plug-in building installation |
| ETIM 4.0 | compact distributor for plug-in building installation |
| ETIM 6.0 | EC002567 |
| ETIM 7.0 | EC002567 |
| ECLASS 11 | 27440603 |
| ETIM 8.0 | EC002567 |
| ETIM 9.0 | EC002567 |
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 99.414.6205.2 | cover for female connector SW | | |
| 05.564.4453.1 | cover for male connector SW | | |
| 99.416.6205.2 | cover for male connector SW | | |
| Z5.564.4553.1 | cover for female connector SW | | |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 96.222.1037.4 | cable assembly RST20I2K1B-315 L 10BR0 | | |
| 96.022.4051.4 | connector RST20I2S S13ZR1SVL BR0 | | |
| 96.222.1032.4 | cable assembly RST20I2K1BS315 L 10BR0 | | |
| 96.222.1038.4 | cable assembly RST20I2K1-S315 L 10BR0 | | |
| 96.021.4051.4 | connector RST20I2S B13ZR1S L BR0 | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 38.34kB | |
| | - | 13.56kB | DOCX |
| | - | 512.00B | TXT |
| | - | 627.00B | TXT |
| | - | 68.37kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.74kB | |
| | - | 197.87kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 15.38MB |
Retailer
RST® CLASSIC multi-distribution unit 1I / 7O, rated voltage 50 V / 120 V, rated current 20 A, number of poles 2, degree of protection (ip) IP66/68 (3m 2h) /IP69, number of inputs 1, number of outputs 7, pole codification 1, 2, color of coding/ contact carrier signal brown, ral number coding/contact inse
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer