distributor RST20I4B 3P1 F VGB BR06
RST® CLASSIC compact distributor 1I / 3O, rated voltage 50 V / 120 V, rated current 20 A, number of poles 4, degree of protection (ip) IP66/68 (3m 2h) /IP69, number of inputs 1, number of outputs 3, pole codification 1, 2, 3, 4, color of coding/ contact carrier signal brown, ral number coding/contac
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer| article number | 96.040.0151.4 |
|---|---|
| article description | distributor RST20I4B 3P1 F VGB BR06 |
| EAN | 4049088347276 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85366990 |
| length packed | 185 mm |
|---|---|
| width packed | 134 mm |
| height packed | 69 mm |
| gross weight packed | 445 g |
| volume packed | 1711 ccm |
| net weight single part | 259 g |
| volume single part | 1711 ccm |
| packaging | cardboard |
| packaging quantity | 1 piece(s) |
| rated current | 20 A |
|---|---|
| rated voltage | 50 V / 120 V |
| rated voltage 2 | 120 V |
| rated impulse voltage | 4 kV |
| pollution degree | 3 |
| lockable | self-locking (unlocking by tool) |
| color of coding/ contact carrier | signal brown |
| color of separate housing (only for modular versions) | black |
| Pole codification | 1, 2, 3, 4 |
| RAL number coding/contact insert | 8002 |
| rated voltage UL | 600 V |
|---|---|
| rated current UL | 20 A |
| degree of protection (NEMA) | 4, 4X, 6, 6P |
| type of distributor | compact distributor |
|---|---|
| number of inputs | 1 |
| number of outputs | 3 |
| type of fastening | yes |
| degree of protection (IP) | IP66/68 (3m;2h) /IP69 |
| housing material | polyamide |
|---|---|
| halogen free | yes |
| contact material | CuZn |
| fire load | 1.966 kWh/St |
| insulation components continous temperature | 100 °C |
| surface finish | silver-plated |
| length | 162 mm |
|---|---|
| width | 104 mm |
| height | 57.2 mm |
| ETIM 5.0 | compact distributor for plug-in building installation |
|---|---|
| ECLASS 8.1 | compact distributor for plug-in building installation |
| ETIM 4.0 | compact distributor for plug-in building installation |
| ETIM 6.0 | EC002567 |
| ETIM 7.0 | EC002567 |
| ECLASS 11 | 27440603 |
| ETIM 8.0 | EC002567 |
| ETIM 9.0 | EC002567 |
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| Z5.565.9853.1 | cover for female connector SW | | |
| 99.530.0000.7 | cover for female connector SW | | |
| 99.532.0000.7 | cover for male connector SW | | |
| 05.565.9953.1 | cover for male connector SW | | |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 96.041.4151.4 | connector RST20I4S B1 ZR2S L BR01 | | |
| 96.041.4051.4 | connector RST20I4S B1 ZR1S L BR01 | | |
| 96.042.4151.4 | connector RST20I4S S1 ZR2SVL BR01 | | |
| 96.041.4951.4 | connector RST20I4S B1 ZASS L BR01 | | |
| 96.042.4051.4 | connector RST20I4S S1 ZR1SVL BR01 | | |
| 96.042.4951.4 | connector RST20I4S S1 ZASSVL BR01 | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 58.61kB | |
| | - | 627.00B | TXT |
| | - | 508.00B | TXT |
| | - | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 42.64kB | |
| | - | 35.64kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.85kB | |
| | - | 197.87kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 15.38MB |
Retailer
RST® CLASSIC compact distributor 1I / 3O, rated voltage 50 V / 120 V, rated current 20 A, number of poles 4, degree of protection (ip) IP66/68 (3m 2h) /IP69, number of inputs 1, number of outputs 3, pole codification 1, 2, 3, 4, color of coding/ contact carrier signal brown, ral number coding/contac
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer