Back to overview
earth terminal WKFN 4 SL/35
NO LONGER AVAILABLE
Article number 56.704.9055.0
Ground terminal with tension spring connection for mounting on TS 35, nominal cross section: 4 mm², width: 6 mm, color: Green-yellow
commercial data
|
article number
|
56.704.9055.0
|
|---|---|
|
article description
|
earth terminal WKFN 4 SL/35
|
|
EAN
|
4015573767171
|
|
Minimum order quantitiy
|
100
|
|
country of origin
|
DE
|
|
customs tariff number
|
85369010
|
packaging dimensions
|
length packed
|
320 mm
|
|---|---|
|
width packed
|
109 mm
|
|
height packed
|
45 mm
|
|
gross weight packed
|
1020 g
|
|
volume packed
|
1570 ccm
|
|
net weight single part
|
9.5 g
|
|
volume single part
|
15.7 ccm
|
|
packaging
|
cardboard
|
|
packaging quantity
|
100 piece(s)
|
certificates / approvals
general
|
nominal cross section
|
4 mm²
|
|---|---|
|
color
|
green/yellow
|
|
number of levels
|
1
|
|
number of clamp positions per level
|
2
|
|
width/grid dimension
|
6 mm
|
|
insulating housing
|
PA666
|
|
inflammability class of insulation material acc. with UL94
|
V0
|
|
explosion-tested version "Ex e"
|
yes
|
|
mounting method
|
DIN rail (top hat rail) 35/7.5 mm
|
|
terminal blocks for electrical installations
|
yes
|
|
number of clamp positions per level
|
2
|
|
mounting method
|
DIN rail (top hat rail) 35/7.5 mm
|
|
inflammability class of insulation material acc. with UL94
|
V0
|
|
terminal blocks for electrical installations
|
yes
|
technical data
|
rated impulse voltage
|
8 kV
|
|---|---|
|
pollution degree
|
3
|
|
closing plate required
|
yes
|
|
length
|
51 mm
|
|
type of insulation material
|
thermoplastic
|
|
operating temperature
|
-40 bis 55 °C
|
connection data
|
connection type 2
|
spring clamp connection
|
|---|---|
|
connection type 1
|
spring clamp connection
|
|
minimum cross section solid
|
0.13 mm²
|
|
maximum cross section solid
|
6 mm²
|
|
minimum cross section fine stranded
|
0.13 mm²
|
|
maximum cross section fine stranded
|
4 mm²
|
|
wire strip length
|
11 mm
|
technical data UL/CSA
|
cross section CSA
|
24-10 AWG
|
|---|
technical data ATEX
|
cross section fine-stranded
|
0,13 - 4
|
|---|---|
|
connectable conductor cross section solid
|
0,2 - 6
|
classification
|
ETIM 5.0
|
ground terminal block
|
|---|---|
|
ECLASS 8.1
|
ground terminal block
|
|
ETIM 4.0
|
ground terminal block
|
|
ETIM 3.0
|
ground terminal block
|
|
ETIM 6.0
|
EC000901
|
|
ETIM 7.0
|
EC000901
|
|
ECLASS 11
|
27141141
|
|
ETIM 8.0
|
EC000901
|
|
ETIM 9.0
|
EC000901
|
product compliance
|
ROHS conformity status
|
compliant
|
|---|---|
|
REACH-SVHC conformity status
|
compliant
|
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| Z7.261.1727.0 | jumper bar IVB WKF 4 - 7 |
|
|
| 07.312.9355.0 | partition TWFN 4/35 |
|
|
| Z7.261.1927.0 | jumper bar IVB WKF 4 - 9 |
|
|
| 98.360.0000.0 | mounting rail TS 35x15-2,3 UNPERF - l:2000mm |
|
|
| Z7.261.1627.0 | jumper bar IVB WKF 4 - 6 |
|
|
| 98.370.1000.0 | mounting rail TS 35x15 PERF 15mm - l:2000mm |
|
|
| 04.242.6053.0 | marking tag strips 9705 A / 6 / 10 |
|
|
| Z7.261.2027.0 | jumper bar IVB WKF 4 - 10 |
|
|
| Z7.261.1227.0 | jumper bar IVB WKF 4 - 2 |
|
|
| 98.370.0000.0 | mounting rail TS 35x15 UNPERF - l:2000mm |
|
|
| 98.300.1900.0 | mounting rail TS 35x7,5 PERF 25mm - l:2000mm |
|
|
| 98.380.0000.0 | mounting rail TS 35x15-1,5 UNPERF CU - l:2000mm |
|
|
| 98.300.1800.0 | mounting rail TS 35x7,5 PERF 18mm - l:2000mm |
|
|
| Z7.261.1527.0 | jumper bar IVB WKF 4 - 5 |
|
|
| Z7.261.1827.0 | jumper bar IVB WKF 4 - 8 |
|
|
| 98.300.1000.0 | mounting rail TS 35x7,5 PERF 15mm - l:2000mm |
|
|
| Z7.261.1327.0 | jumper bar IVB WKF 4 - 3 |
|
|
| Z7.261.1427.0 | jumper bar IVB WKF 4 - 4 |
|
|
| 98.300.0000.0 | mounting rail TS 35x7,5 UNPERF - l:2000mm |
|
|
| 07.312.9255.0 | end plate APFN 4/35 |
|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 150.81kB | |
|
|
- | 1.01kB | HTM |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 15.24MB | ZIP |
|
|
- | 177.63kB | |
|
|
- | 39.32kB | |
|
|
- | 141.93kB | |
|
|
- | 294.30kB | |
|
|
- | 1.97MB | |
|
|
- | 214.57kB | |
|
|
- | 3.67MB | |
|
|
- | 2.69MB | |
|
|
- | 178.95kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 196.96kB | |
|
|
- | 197.29kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 66.01kB | |
|
|
- | 63.99kB | TIF |
|
|
- | 2.65MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 265.25kB | |
|
|
- | 597.68kB | STP |
|
|
- | 1.44MB | IGS |
|
|
- | 2.56kB | JT |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 1.80MB | ZIP |
Retailer
NO LONGER AVAILABLE
Article number 56.704.9055.0
Ground terminal with tension spring connection for mounting on TS 35, nominal cross section: 4 mm², width: 6 mm, color: Green-yellow