Back to overview
feed-through terminal RFK 1 / 95 FK S35/V0
NO LONGER AVAILABLE
Article number 56.395.0255.0
Feed-through terminal with Screw connection for mounting on TS 35/7,5 mm, nominal cross section: 95 mm², width: 32 mm, color: grey
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | 56.395.0255.0 |
|---|---|
| article description | feed-through terminal RFK 1 / 95 FK S35/V0 |
| EAN | 4015573598553 |
| Minimum order quantitiy | 10 |
| country of origin | DE |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 203 mm |
|---|---|
| width packed | 185 mm |
| height packed | 84 mm |
| gross weight packed | 1795 g |
| volume packed | 3155 ccm |
| net weight single part | 168 g |
| volume single part | 315.5 ccm |
| packaging | cardboard |
| packaging quantity | 10 piece(s) |
certificates / approvals
general
| nominal cross section | 95 mm² |
|---|---|
| color | grey |
| number of levels | 1 |
| number of clamp positions per level | 2 |
| width/grid dimension | 32 mm |
| insulating housing | PA666 |
| inflammability class of insulation material acc. with UL94 | V0 |
| explosion-tested version "Ex e" | no |
| mounting method | DIN rail (top hat rail) 35/7.5 mm |
| terminal blocks for electrical installations | no |
| number of clamp positions per level | 2 |
| mounting method | DIN rail (top hat rail) 35/7.5 mm |
| inflammability class of insulation material acc. with UL94 | V0 |
| terminal blocks for electrical installations | no |
technical data
| rated current | 250 A |
|---|---|
| rated voltage | 1000 V |
| pollution degree | 3 |
| closing plate required | no |
| length | 92 mm |
| type of insulation material | thermoplastic |
| operating temperature | -40 - 55 °C |
connection data
| connection type 2 | screw connection |
|---|---|
| connection type 1 | screw connection |
| minimum cross section fine stranded | 16 mm² |
| maximum cross section fine stranded | 95 mm² |
| minimum cross section stranded | 16 mm² |
| maximum cross section stranded | 95 mm² |
| wire strip length | 27 mm |
| torque conductor mounting | 10 Nm |
technical data UL/CSA
| cross section UL | 6-3/0 AWG |
|---|---|
| voltage UL | 600 V |
| current factory wiring | 200 A |
| current field wiring | 200 A |
| cross section CSA | 6-3/0 AWG |
| voltage CSA | 600 V |
| current CSA | 200 A |
classification
| ETIM 5.0 | feed-through terminal block |
|---|---|
| ECLASS 8.1 | feed-through terminal block |
| ETIM 4.0 | feed-through terminal block |
| ETIM 3.0 | feed-through terminal block |
| ETIM 6.0 | EC000897 |
| ETIM 7.0 | EC000897 |
| ECLASS 11 | 27141120 |
| ETIM 8.0 | EC000897 |
| ETIM 9.0 | EC000897 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 115.99kB | |
| | - | 1.17kB | HTM |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 182.67kB | |
| | - | 38.48kB | |
| | - | 214.57kB | |
| | - | 2.69MB | |
| | - | 180.24kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.85kB | |
| | - | 197.77kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 59.73kB | |
| | - | 57.62kB | TIF |
| | - | 1.94MB | DXF |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.80MB | ZIP |
Retailer
NO LONGER AVAILABLE
Article number 56.395.0255.0
Feed-through terminal with Screw connection for mounting on TS 35/7,5 mm, nominal cross section: 95 mm², width: 32 mm, color: grey
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer