Back to overview
feed-through terminal WKI 10 / U BL/V0
NO LONGER AVAILABLE
Article number 57.510.1155.6
Feed-through terminal with Screw connection for mounting on TS 35/ TS 32, nominal cross section: 10 mm², width: 10 mm, color: blue
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Accessories
Downloads
Retailer
commercial data
| article number | 57.510.1155.6 |
|---|---|
| article description | feed-through terminal WKI 10 / U BL/V0 |
| EAN | 4015573570726 |
| Minimum order quantitiy | 50 |
| country of origin | DE |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 251 mm |
|---|---|
| width packed | 124 mm |
| height packed | 56 mm |
| gross weight packed | 1416.5 g |
| volume packed | 1743 ccm |
| net weight single part | 26.99 g |
| volume single part | 34.86 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
certificates / approvals
general
| nominal cross section | 10 mm² |
|---|---|
| color | blue |
| number of levels | 1 |
| number of clamp positions per level | 2 |
| width/grid dimension | 10 mm |
| insulating housing | PA666 |
| inflammability class of insulation material acc. with UL94 | V0 |
| explosion-tested version "Ex e" | no |
| mounting method | DIN rail (top hat rail)/G-rail |
| terminal blocks for electrical installations | yes |
| number of clamp positions per level | 2 |
| mounting method | DIN rail (top hat rail)/G-rail |
| inflammability class of insulation material acc. with UL94 | V0 |
| terminal blocks for electrical installations | yes |
technical data
| rated current | 57 A |
|---|---|
| rated voltage | 400 V |
| rated impulse voltage | 6 kV |
| pollution degree | 3 |
| closing plate required | yes |
| length | 58 mm |
| type of insulation material | thermoplastic |
| operating temperature | -40 - 55 °C |
connection data
| connection type 2 | screw connection |
|---|---|
| connection type 1 | screw connection |
| minimum cross section solid | 1.5 mm² |
| maximum cross section solid | 10 mm² |
| minimum cross section fine stranded | 1 mm² |
| maximum cross section fine stranded | 10 mm² |
| minimum cross section stranded | 16 mm² |
| maximum cross section stranded | 16 mm² |
| wire strip length | 18 mm |
| torque conductor mounting | 2 Nm |
technical data UL/CSA
| cross section UL | 16-6 AWG |
|---|---|
| voltage UL | 600 V |
| current factory wiring | 65 A |
| current field wiring | 65 A |
| cross section CSA | 16-6 AWG |
| voltage CSA | 600 V |
| current CSA | 70 A |
classification
| ETIM 5.0 | feed-through terminal block |
|---|---|
| ECLASS 8.1 | feed-through terminal block |
| ETIM 4.0 | feed-through terminal block |
| ETIM 3.0 | feed-through terminal block |
| ETIM 6.0 | EC000897 |
| ETIM 7.0 | EC000897 |
| ECLASS 11 | 27141120 |
| ETIM 8.0 | EC000897 |
| ETIM 9.0 | EC000897 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| Z7.283.2427.0 | insulated jumper bar IVBWKN10 - 4 | | |
| 98.360.0000.0 | mounting rail TS 35x15-2,3 UNPERF - l:2000mm | | |
| 98.370.1000.0 | mounting rail TS 35x15 PERF 15mm - l:2000mm | | |
| Z7.283.2327.0 | insulated jumper bar IVBWKN10 - 3 | | |
| Z7.283.2627.0 | insulated jumper bar IVBWKN10 - 6 | | |
| Z7.283.2227.0 | insulated jumper bar IVBWKN10 - 2 | | |
| 98.370.0000.0 | mounting rail TS 35x15 UNPERF - l:2000mm | | |
| 98.300.1900.0 | mounting rail TS 35x7,5 PERF 25mm - l:2000mm | | |
| Z7.283.2527.0 | insulated jumper bar IVBWKN10 - 5 | | |
| 98.380.0000.0 | mounting rail TS 35x15-1,5 UNPERF CU - l:2000mm | | |
| 98.300.1000.0 | mounting rail TS 35x7,5 PERF 15mm - l:2000mm | | |
| 07.311.9455.0 | end plate API 10 - 16/V0 | | |
| 98.300.0000.0 | mounting rail TS 35x7,5 UNPERF - l:2000mm | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 130.57kB | |
| | - | 1.35kB | HTM |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 182.67kB | |
| | - | 38.48kB | |
| | - | 2.69MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.97kB | |
| | - | 197.19kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 69.41kB | |
| | - | 67.29kB | TIF |
| | - | 318.12kB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 260.40kB | |
| | - | 281.26kB | STP |
| | - | 714.54kB | IGS |
| | - | 190.46kB | JT |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.80MB | ZIP |
Retailer
NO LONGER AVAILABLE
Article number 57.510.1155.6
Feed-through terminal with Screw connection for mounting on TS 35/ TS 32, nominal cross section: 10 mm², width: 10 mm, color: blue
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer