feed-through terminal WTN 150 RT
feed-through terminal WTN 150 RT rated voltage 1000 V, rated current 309 A, screw connection, number of levels 1, number of clamp positions per level 2, nominal cross section 150 mm², connectable conductor cross section fine stranded without cable end sleeve 35mm² - 150mm², mounting method DIN rail (top hat rail), color red, width/grid dimension 38 mm, inflammability class of insulation material acc. with ul94 V0
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer| article number | 5D.S97.0055.5 |
|---|---|
| article description | feed-through terminal WTN 150 RT |
| EAN | 4049088725777 |
| Minimum order quantitiy | 5 |
| country of origin | CN |
| customs tariff number | 85369010 |
| length packed | 160 mm |
|---|---|
| width packed | 135 mm |
| height packed | 105 mm |
| gross weight packed | 1601 g |
| volume packed | 2268 ccm |
| net weight single part | 304.8 g |
| volume single part | 453.6 ccm |
| packaging | cardboard |
| packaging quantity | 5 piece(s) |
| nominal cross section | 150 mm² |
|---|---|
| color | red |
| number of levels | 1 |
| number of clamp positions per level | 2 |
| width/grid dimension | 38 mm |
| insulating housing | PA |
| inflammability class of insulation material acc. with UL94 | V0 |
| mounting method | DIN rail (top hat rail) |
| connection type | screw connection |
| number of clamp positions per level | 2 |
| mounting method | DIN rail (top hat rail) |
| inflammability class of insulation material acc. with UL94 | V0 |
| halogen free | yes |
| rated current | 309 A |
|---|---|
| rated voltage | 1000 V |
| rated impulse voltage | 8 kV |
| pollution degree | 3 |
| closing plate required | no |
| length | 93 mm |
| type of insulation material | thermoplastic |
| width | 31 mm |
| height | 109 mm |
| operating temperature | -40 - 55 °C |
| connection type | screw connection |
|---|---|
| connection type 2 | screw connection |
| connection type 1 | screw connection |
| minimum cross section solid | 35 mm² |
| maximum cross section solid | 150 mm² |
| minimum cross section fine stranded | 35 mm² |
| maximum cross section fine stranded | 150 mm² |
| wire strip length | 36 mm |
| torque conductor mounting | 19 Nm |
| cross section UL | 8-3/0 AWG |
|---|---|
| voltage UL | 600 V |
| current factory wiring | 275 A |
| current field wiring | 275 A |
| cross section CSA | 8-3/0 AWG |
| voltage CSA | 600 V |
| current CSA | 275 A |
| ETIM 9.0 | EC000897 |
|---|
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 0D.202.7281.0 | marking strips WML 9.8/60 | | |
| 0D.S51.3327.0 | insert bridge IVB WTN 150-3 IN | | |
| 0D.210.7056.0 | marking plate WMP 10-10 | | |
| 0D.S51.3227.0 | insert bridge IVB WTN 150-2 IN | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 112.59kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 129.18kB | |
| | - | 200.83kB | |
| | - | 873.62kB | |
| | - | 797.02kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.28kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 69.59kB | |
| | - | 67.50kB | TIF |
| | - | 1.25MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 310.80kB | |
| | - | 896.47kB | STP |
| | - | 1.83MB | IGS |
| | - | 423.79kB | JT |
Retailer
feed-through terminal WTN 150 RT rated voltage 1000 V, rated current 309 A, screw connection, number of levels 1, number of clamp positions per level 2, nominal cross section 150 mm², connectable conductor cross section fine stranded without cable end sleeve 35mm² - 150mm², mounting method DIN rail (top hat rail), color red, width/grid dimension 38 mm, inflammability class of insulation material acc. with ul94 V0
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer