feed-through terminal WTN 4 D1/2 RT
feed-through terminal WTN 4 D1/2 RT rated voltage 800 V, rated current 32 A, screw connection, number of levels 1, number of clamp positions per level 3, nominal cross section 4 mm², connectable conductor cross section fine stranded without cable end sleeve 0,14mm² - 4mm², mounting method DIN rail (top hat rail), color red, width/grid dimension 6.1 mm, inflammability class of insulation material acc. with ul94 V0, terminal blocks for electrical installations yes
|
article number
|
5D.S04.5055.5
|
|---|---|
|
article description
|
feed-through terminal WTN 4 D1/2 RT
|
|
EAN
|
4049088725135
|
|
Minimum order quantitiy
|
100
|
|
country of origin
|
CN
|
|
customs tariff number
|
85369010
|
|
length packed
|
260 mm
|
|---|---|
|
width packed
|
130 mm
|
|
height packed
|
50 mm
|
|
gross weight packed
|
869 g
|
|
volume packed
|
1690 ccm
|
|
net weight single part
|
8 g
|
|
volume single part
|
16.9 ccm
|
|
packaging
|
cardboard
|
|
packaging quantity
|
100 piece(s)
|
|
nominal cross section
|
4 mm²
|
|---|---|
|
color
|
red
|
|
number of levels
|
1
|
|
number of clamp positions per level
|
3
|
|
width/grid dimension
|
6.1 mm
|
|
insulating housing
|
PA
|
|
inflammability class of insulation material acc. with UL94
|
V0
|
|
mounting method
|
DIN rail (top hat rail)
|
|
terminal blocks for electrical installations
|
yes
|
|
connection type
|
screw connection
|
|
number of clamp positions per level
|
3
|
|
mounting method
|
DIN rail (top hat rail)
|
|
inflammability class of insulation material acc. with UL94
|
V0
|
|
terminal blocks for electrical installations
|
yes
|
|
halogen free
|
yes
|
|
rated current
|
32 A
|
|---|---|
|
rated voltage
|
800 V
|
|
rated impulse voltage
|
8 kV
|
|
pollution degree
|
3
|
|
closing plate required
|
yes
|
|
length
|
48.7 mm
|
|
type of insulation material
|
thermoplastic
|
|
width
|
6.1 mm
|
|
height
|
49.4 mm
|
|
operating temperature
|
-40 - 55 °C
|
|
connection type
|
screw connection
|
|---|---|
|
connection type 2
|
screw connection
|
|
connection type 1
|
screw connection
|
|
minimum cross section solid
|
0.14 mm²
|
|
maximum cross section solid
|
6 mm²
|
|
minimum cross section fine stranded
|
0.14 mm²
|
|
maximum cross section fine stranded
|
4 mm²
|
|
minumum conductor cross section (flex., stranded) with cable end sleeve
|
0.34 mm²
|
|
maximum conductor cross section (flex., stranded) with cable end sleeve
|
2.5 mm²
|
|
wire strip length
|
10 mm
|
|
torque conductor mounting
|
0.5 Nm
|
|
cross section UL
|
22-10 AWG
|
|---|---|
|
voltage UL
|
600 V
|
|
current factory wiring
|
30 A
|
|
current field wiring
|
30 A
|
|
cross section CSA
|
22-10 AWG
|
|
voltage CSA
|
600 V
|
|
current CSA
|
30 A
|
|
ETIM 9.0
|
EC000897
|
|---|
|
ROHS conformity status
|
compliant
|
|---|---|
|
REACH-SVHC conformity status
|
compliant
|
Accessories
| Article number | Article-type description | Price | Quantity |
| 0D.S04.3427.5 | jumper bar IVB WTN 4-4 |
|
|
| 0D.S04.5227.5 | jumper bar IVB WTN 4R10 |
|
|
| 0D.202.7281.0 | marking strips WML 9.8/60 |
|
|
| 0D.S04.3227.5 | jumper bar IVB WTN 4-2 |
|
|
| 0D.S05.3227.0 | insert bridge IVB WTN 4-2 IN |
|
|
| 0D.S05.3427.0 | insert bridge IVB WTN 4-4 IN |
|
|
| 0D.S05.4027.0 | insert bridge IVB WTN 4-10 IN |
|
|
| 0D.S03.2155.0 | end plate APWTN 2,5/4 D1/2 |
|
|
| 0D.204.7056.0 | marking plate WMP 6.10-10 |
|
|
| 0D.S05.3527.0 | insert bridge IVB WTN 4-5 IN |
|
|
| 0D.S04.3527.5 | jumper bar IVB WTN 4-5 |
|
|
| 0D.S04.1055.9 | partition TW 001 WTN |
|
|
| 0D.S04.5127.5 | jumper bar IVB WTN 4R6 |
|
|
| 0D.S05.3327.0 | insert bridge IVB WTN 4-3 IN |
|
|
| 0D.S04.3327.5 | jumper bar IVB WTN 4-3 |
|
|
| 0D.S04.4027.5 | jumper bar IVB WTN 4-10 |
|
|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Data sheet | - | 130.87kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| EC declaration of conformity | - | 129.18kB | |
| UKCA declaration of conformity | - | 200.83kB | |
| Approval LR | - | 873.62kB | |
| Approval cURus | - | 797.02kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 196.96kB | |
| RoHS certificate | - | 197.29kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Catalogues | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Customer drawings | - | 64.16kB | |
| Customer drawings (TIFF) | - | 62.13kB | TIF |
| Customer drawings (DXF) | - | 1.44MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| 3D product images | - | 282.46kB | |
| CAD STEP data | - | 940.54kB | STP |
| CAD IGES data | - | 2.20MB | IGS |
| CAD JT data | - | 466.50kB | JT |
Retailer
feed-through terminal WTN 4 D1/2 RT rated voltage 800 V, rated current 32 A, screw connection, number of levels 1, number of clamp positions per level 3, nominal cross section 4 mm², connectable conductor cross section fine stranded without cable end sleeve 0,14mm² - 4mm², mounting method DIN rail (top hat rail), color red, width/grid dimension 6.1 mm, inflammability class of insulation material acc. with ul94 V0, terminal blocks for electrical installations yes