feed-through terminal WTPN 1.5 D1/2
feed-through terminal WTPN 1.5 D1/2 rated voltage 500 V, rated current 17.5 A, push-In connection//true, number of levels 1, number of clamp positions per level 2, nominal cross section 1.5 mm², connectable conductor cross section fine stranded without cable end sleeve 0,14mm² - 1,5mm², mounting method DIN rail (top hat rail), color grey, width/grid dimension 3.5 mm, inflammability class of insulation material acc. with ul94 V0, terminal blocks for electrical installations yes
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer| article number | 5D.202.5055.0 |
|---|---|
| article description | feed-through terminal WTPN 1.5 D1/2 |
| EAN | 4049088719653 |
| Minimum order quantitiy | 100 |
| country of origin | CN |
| customs tariff number | 85369010 |
| length packed | 245 mm |
|---|---|
| width packed | 90 mm |
| height packed | 40 mm |
| gross weight packed | 445 g |
| volume packed | 882 ccm |
| net weight single part | 4.07 g |
| volume single part | 8.82 ccm |
| packaging | cardboard |
| packaging quantity | 100 piece(s) |
| nominal cross section | 1.5 mm² |
|---|---|
| color | grey |
| number of levels | 1 |
| number of clamp positions per level | 3 |
| width/grid dimension | 3.5 mm |
| insulating housing | PA |
| inflammability class of insulation material acc. with UL94 | V0 |
| mounting method | DIN rail (top hat rail) |
| terminal blocks for electrical installations | yes |
| connection type | push-In connection//true |
| number of clamp positions per level | 3 |
| mounting method | DIN rail (top hat rail) |
| inflammability class of insulation material acc. with UL94 | V0 |
| terminal blocks for electrical installations | yes |
| halogen free | yes |
| rated current | 17.5 A |
|---|---|
| rated voltage | 500 V |
| rated impulse voltage | 6 kV |
| pollution degree | 3 |
| closing plate required | yes |
| length | 58 mm |
| type of insulation material | thermoplastic |
| width | 3.5 mm |
| height | 32 mm |
| operating temperature | -40 bis 55 °C |
| connection type | push-In connection//true |
|---|---|
| connection type 1 | plug-in connection |
| minimum cross section solid | 0.14 mm² |
| maximum cross section solid | 1.5 mm² |
| minimum cross section fine stranded | 0.14 mm² |
| maximum cross section fine stranded | 1.5 mm² |
| minumum conductor cross section (flex., stranded) with cable end sleeve | 0.25 mm² |
| maximum conductor cross section (flex., stranded) with cable end sleeve | 0.75 mm² |
| wire strip length | 8 mm |
| cross section UL | 26-14 AWG |
|---|---|
| voltage UL | 300 V |
| current factory wiring | 15 A |
| current field wiring | 15 A |
| cross section CSA | 26-14 AWG |
| voltage CSA | 300 V |
| current CSA | 15 A |
| ETIM 9.0 | EC000897 |
|---|
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 0D.202.7381.0 | marking strips WML 7.4/60 | | |
| 0D.202.8155.5 | spacer SPS 1.5 | | |
| 0D.202.3227.5 | jumper bar IVB WTPN 1.5-2 | | |
| 0D.202.7281.0 | marking strips WML 9.8/60 | | |
| 0D.202.5027.5 | jumper bar IVB WTPN 1.5-20 | | |
| 0D.202.3527.5 | jumper bar IVB WTPN 1.5-5 | | |
| 0D.204.5127.5 | jumper bar IVB WTPN 1.5R4 | | |
| 0D.202.7455.0 | marking tag ZS 001 | | |
| 0D.202.4027.5 | jumper bar IVB WTPN 1.5-10 | | |
| 0D.202.7555.0 | marking tag ZS 002 | | |
| 0D.S04.1255.9 | partition TW 008 WTN | | |
| 0D.202.3427.5 | jumper bar IVB WTPN 1.5-4 | | |
| 0D.S04.2055.0 | end plate APWTN 2.5/4 | | |
| 0D.202.7056.0 | marking plate WMP 3.5-10 | | |
| 0D.202.7156.0 | marking plate WMP 3.5-5.8 | | |
| 0D.S04.1155.9 | partition TW 005 WTN | | |
| 0D.202.8055.5 | test plug PS 1.5 | | |
| 0D.202.5127.5 | jumper bar IVB WTPN 1.5R2.5 | | |
| 0D.202.2155.0 | end plate APWTPN 1.5 D1/2 | | |
| 0D.202.3327.5 | jumper bar IVB WTPN 1.5-3 | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 64.25kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 129.24kB | |
| | - | 196.31kB | |
| | - | 797.02kB | |
| | - | 751.28kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.29kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.69MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 327.80kB | |
| | - | 1.87MB | STP |
| | - | 4.50MB | IGS |
| | - | 828.42kB | JT |
Retailer
feed-through terminal WTPN 1.5 D1/2 rated voltage 500 V, rated current 17.5 A, push-In connection//true, number of levels 1, number of clamp positions per level 2, nominal cross section 1.5 mm², connectable conductor cross section fine stranded without cable end sleeve 0,14mm² - 1,5mm², mounting method DIN rail (top hat rail), color grey, width/grid dimension 3.5 mm, inflammability class of insulation material acc. with ul94 V0, terminal blocks for electrical installations yes
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer