Back to overview
ferrule 2x 6 mm² DIN 46228
Article number 06.600.7227.6
podisCON Twin ferrule, for Connection modules 75.456.0353.1 und 75.256.0353.1, mit insulating sleeve, for cross-section 2x 6.0 mm²/ 2x AWG10
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | 06.600.7227.6 |
|---|---|
| article description | ferrule 2x 6 mm² DIN 46228 |
| EAN | 4049088674464 |
| Minimum order quantitiy | 100 |
| country of origin | DE |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 0 mm |
|---|---|
| width packed | 0 mm |
| height packed | 0 mm |
| gross weight packed | 0 g |
| volume packed | 0 ccm |
| net weight single part | 1 g |
| volume single part | 30 ccm |
| packaging quantity | 0 piece(s) |
dimensions
| length | 29 mm |
|---|
classification
| ECLASS 8.1 | ferrule |
|---|---|
| ECLASS 11 | 27400201 |
| ETIM 9.0 | EC000005 |
product compliance
| REACH-SVHC conformity status | compliant |
|---|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 43.33kB | |
| | - | 11.65kB | DOCX |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB |
Retailer
Article number 06.600.7227.6
podisCON Twin ferrule, for Connection modules 75.456.0353.1 und 75.256.0353.1, mit insulating sleeve, for cross-section 2x 6.0 mm²/ 2x AWG10
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer