Back to overview
flat cable outlet FCS 4 7 SI BU SW FM
Article number 99.800.4866.1
podis® CON 7G4 flat cable outlet, with fix mounting plate, rated voltage 500 V, rated current 20 A, IP65, color housing black
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Accessories
Fits with
Downloads
Retailer
commercial data
| article number | 99.800.4866.1 |
|---|---|
| article description | flat cable outlet FCS 4 7 SI BU SW FM |
| EAN | 4049088077388 |
| Minimum order quantitiy | 5 |
| country of origin | DE |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 376 mm |
|---|---|
| width packed | 156 mm |
| height packed | 83 mm |
| gross weight packed | 1465 g |
| volume packed | 4868 ccm |
| net weight single part | 276 g |
| volume single part | 973.6 ccm |
| packaging | cardboard |
| packaging quantity | 5 piece(s) |
certificates / approvals
connection data
| number of poles | 7 |
|---|---|
| number of clamp positions per pole | 1 |
| type of termination (round cable) | insulation piercing connection |
| type of connection power bus | plug-in connection |
technical data UL/CSA
| rated voltage | 600 V |
|---|---|
| rated current | 20 A |
mechanical data
| color housing | black |
|---|---|
| degree of protection (IP) | IP65 |
| mounting method | wire tray |
electrical data
| rated voltage | 500 V |
|---|---|
| rated current | 20 A |
| type of supply voltage | AC/DC |
| rated operating voltage auxiliary power | 250 V |
| rated operating current auxiliary power | 20 A |
dimensions
| length | 140 mm |
|---|---|
| assembly width | 60 mm |
| assembly height | 62 mm |
classification
| ETIM 5.0 | small distribution board |
|---|---|
| ECLASS 8.1 | small distribution board |
| ETIM 4.0 | small distribution board |
| ETIM 3.0 | small distribution board |
| ETIM 6.0 | EC000214 |
| ETIM 7.0 | EC000214 |
| ECLASS 11 | 27142409 |
| ETIM 8.0 | EC000214 |
| ETIM 9.0 | EC000214 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 06.502.5200.0 | bit DIN 3128 PH1x70 | | |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 00.729.0504.1 | flat cable LI2X2X-FL 7G4 | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 2.44MB | |
| | - | 71.50kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 47.05kB | |
| | - | 48.33kB | |
| | - | 201.34kB | |
| | - | 79.95kB | |
| | - | 776.88kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 198.09kB | |
| | - | 198.35kB |
Retailer
Article number 99.800.4866.1
podis® CON 7G4 flat cable outlet, with fix mounting plate, rated voltage 500 V, rated current 20 A, IP65, color housing black
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer