Back to overview
fuse disconnect lever THSI 5X20 GL 250
NO LONGER AVAILABLE
Article number Z1.298.1353.0
Fuse disconnect lever for diconnect terminal blocks selos / fasis / taris
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | Z1.298.1353.0 |
|---|---|
| article description | fuse disconnect lever THSI 5X20 GL 250 |
| EAN | 4015573710863 |
| Minimum order quantitiy | 10 |
| country of origin | DE |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 0 mm |
|---|---|
| width packed | 0 mm |
| height packed | 0 mm |
| gross weight packed | 0 g |
| volume packed | 0 ccm |
| net weight single part | 6 g |
| volume single part | 12 ccm |
| packaging quantity | 0 piece(s) |
certificates / approvals
general
| color | grey |
|---|---|
| width/grid dimension | 6 mm |
| insulating housing | PA666 |
| inflammability class of insulation material acc. with UL94 | V0 |
| mounting method | direct mounting |
| fuse insert | G-fuse 5x20 mm |
| mounting method | direct mounting |
| inflammability class of insulation material acc. with UL94 | V0 |
technical data
| rated voltage | 250 V |
|---|---|
| closing plate required | no |
| length | 45.2 mm |
| type of insulation material | thermoplastic |
| operating temperature | -40 - 55 °C |
additional data
| remark to rated voltage | note fuse insert |
|---|---|
| remark to rated current | note fuse insert |
| defect indicator | glow lamp |
| voltage type for defect indication | AC/DC |
| minimum operating voltage of defective display | 110 V |
| maximum operating voltage of defective display | 250 V |
classification
| ETIM 5.0 | fuse terminal block |
|---|---|
| ECLASS 8.1 | fuse terminal block |
| ETIM 4.0 | fuse terminal block |
| ETIM 3.0 | fuse terminal block |
| ETIM 6.0 | EC000899 |
| ETIM 7.0 | EC000899 |
| ECLASS 11 | 27141116 |
| ETIM 8.0 | EC000899 |
| ETIM 9.0 | EC000899 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 101.82kB | |
| | - | 876.00B | HTM |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.71MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.28kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 59.72kB | |
| | - | 57.67kB | TIF |
| | - | 2.57MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 83.21kB | |
| | - | 279.80kB | STP |
| | - | 606.75kB | IGS |
| | - | 170.32kB | JT |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.80MB | ZIP |
Retailer
NO LONGER AVAILABLE
Article number Z1.298.1353.0
Fuse disconnect lever for diconnect terminal blocks selos / fasis / taris
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer