high current terminal WRTN 120 M10
high current terminal WRTN 120 M10 rated voltage 1000 V, rated current 269 A, bolt connection, number of levels 1, number of clamp positions per level 2, nominal cross section 120 mm², connectable conductor cross section fine stranded without cable end sleeve 6mm² - 120mm², mounting method DIN rail (top hat rail), color grey, width/grid dimension 32 mm, inflammability class of insulation material acc. with ul94 V0
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer| article number | 5D.S96.1755.0 |
|---|---|
| article description | high current terminal WRTN 120 M10 |
| EAN | 4049088725746 |
| Minimum order quantitiy | 20 |
| country of origin | CN |
| customs tariff number | 85369010 |
| length packed | 268 mm |
|---|---|
| width packed | 205 mm |
| height packed | 78 mm |
| gross weight packed | 1793 g |
| volume packed | 4285 ccm |
| net weight single part | 84 g |
| volume single part | 214.25 ccm |
| packaging | cardboard |
| packaging quantity | 20 piece(s) |
| nominal cross section | 120 mm² |
|---|---|
| color | grey |
| number of levels | 1 |
| number of clamp positions per level | 2 |
| width/grid dimension | 32 mm |
| insulating housing | PA |
| inflammability class of insulation material acc. with UL94 | V0 |
| mounting method | DIN rail (top hat rail) |
| connection type | bolt connection |
| number of clamp positions per level | 2 |
| mounting method | DIN rail (top hat rail) |
| inflammability class of insulation material acc. with UL94 | V0 |
| halogen free | yes |
| rated current | 269 A |
|---|---|
| rated voltage | 1000 V |
| rated impulse voltage | 8 kV |
| closing plate required | no |
| length | 67 mm |
| type of insulation material | thermoplastic |
| width | 32 mm |
| height | 71 mm |
| operating temperature | -40 - 55 °C |
| connection type | bolt connection |
|---|---|
| connection type 1 | screw connection |
| minimum cross section solid | 6 mm² |
| maximum cross section solid | 120 mm² |
| minimum cross section fine stranded | 6 mm² |
| maximum cross section fine stranded | 120 mm² |
| torque conductor mounting | 15 Nm |
| cross section UL | 10 AWG - 250 kcmil |
|---|---|
| voltage UL | 1000 V |
| current factory wiring | 255 A |
| current field wiring | 255 A |
| cross section CSA | 10 AWG - 250 kcmil |
| voltage CSA | 1000 V |
| current CSA | 255 A |
| ETIM 9.0 | EC000897 |
|---|
| REACH-SVHC conformity status | compliant |
|---|
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 0D.202.7281.0 | marking strips WML 9.8/60 | | |
| 0D.206.7056.0 | marking plate WMP 8-10 | | |
| 0D.S50.1155.0 | partition TW 002 WRTN | | |
| 0D.S43.6155.0 | cover ADWRTN 120 M10/12 | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 116.52kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 623.46kB | |
| | - | 587.78kB | |
| | - | 797.02kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 73.34kB | |
| | - | 71.21kB | TIF |
| | - | 711.78kB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 303.37kB | |
| | - | 412.83kB | STP |
| | - | 917.21kB | IGS |
| | - | 207.19kB | JT |
Retailer
high current terminal WRTN 120 M10 rated voltage 1000 V, rated current 269 A, bolt connection, number of levels 1, number of clamp positions per level 2, nominal cross section 120 mm², connectable conductor cross section fine stranded without cable end sleeve 6mm² - 120mm², mounting method DIN rail (top hat rail), color grey, width/grid dimension 32 mm, inflammability class of insulation material acc. with ul94 V0
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer