high current terminal WRTN 240
high current terminal WRTN 240 rated voltage 1000 V, rated current 415 A, bolt connection, number of levels 1, number of clamp positions per level 2, nominal cross section 240 mm², connectable conductor cross section fine stranded without cable end sleeve 10mm² - 240mm², mounting method DIN rail (top hat rail), color grey, width/grid dimension 55 mm, inflammability class of insulation material acc. with ul94 V0
|
article number
|
5D.S99.1555.0
|
|---|---|
|
article description
|
high current terminal WRTN 240
|
|
EAN
|
4049088725869
|
|
Minimum order quantitiy
|
4
|
|
country of origin
|
CN
|
|
customs tariff number
|
85369010
|
|
length packed
|
268 mm
|
|---|---|
|
width packed
|
205 mm
|
|
height packed
|
78 mm
|
|
gross weight packed
|
1630 g
|
|
volume packed
|
4285 ccm
|
|
net weight single part
|
370 g
|
|
volume single part
|
1071.25 ccm
|
|
packaging
|
cardboard
|
|
packaging quantity
|
4 piece(s)
|
|
nominal cross section
|
240 mm²
|
|---|---|
|
color
|
grey
|
|
number of levels
|
1
|
|
number of clamp positions per level
|
2
|
|
width/grid dimension
|
55 mm
|
|
insulating housing
|
PA
|
|
inflammability class of insulation material acc. with UL94
|
V0
|
|
mounting method
|
DIN rail (top hat rail)
|
|
connection type
|
bolt connection
|
|
number of clamp positions per level
|
2
|
|
mounting method
|
DIN rail (top hat rail)
|
|
inflammability class of insulation material acc. with UL94
|
V0
|
|
halogen free
|
yes
|
|
rated current
|
415 A
|
|---|---|
|
rated voltage
|
1000 V
|
|
rated impulse voltage
|
8 kV
|
|
closing plate required
|
no
|
|
length
|
163 mm
|
|
type of insulation material
|
thermoplastic
|
|
width
|
55 mm
|
|
height
|
67.95 mm
|
|
operating temperature
|
-40 - 55 °C
|
|
connection type
|
bolt connection
|
|---|---|
|
connection type 1
|
screw connection
|
|
minimum cross section solid
|
10 mm²
|
|
maximum cross section solid
|
240 mm²
|
|
minimum cross section fine stranded
|
10 mm²
|
|
maximum cross section fine stranded
|
240 mm²
|
|
torque conductor mounting
|
22.5 Nm
|
|
cross section UL
|
8 AWG - 500 kcmil
|
|---|---|
|
voltage UL
|
1500 V
|
|
current factory wiring
|
380 A
|
|
current field wiring
|
380 A
|
|
cross section CSA
|
8 AWG - 500 kcmil
|
|
voltage CSA
|
1500 V
|
|
current CSA
|
380 A
|
|
ETIM 9.0
|
EC000897
|
|---|
|
ROHS conformity status
|
compliant
|
|---|---|
|
REACH-SVHC conformity status
|
compliant
|
Accessories
| Article number | Article-type description | Price | Quantity |
| 0D.202.7281.0 | marking strips WML 9.8/60 |
|
|
| 0D.S44.6055.1 | cover ADWRTN 185 SW |
|
|
| 0D.S44.6055.7 | cover ADWRTN 185 GN |
|
|
| 0D.S44.3227.0 | jumper bar VB WRTN 185-2 |
|
|
| 0D.S44.6055.0 | cover ADWRTN 185 |
|
|
| 0D.210.7056.0 | marking plate WMP 10-10 |
|
|
| 0D.S44.6055.6 | cover ADWRTN 185 BL |
|
|
| 0D.S44.6055.9 | cover ADWRTN 185 OR |
|
|
| 0D.S44.6055.8 | cover ADWRTN 185 GE |
|
|
| 0D.S44.6055.5 | cover ADWRTN 185 RT |
|
|
| 0D.S44.3327.0 | jumper bar VB WRTN 185-3 |
|
|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Data sheet | - | 136.03kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| EC declaration of conformity | - | 623.46kB | |
| UKCA declaration of conformity | - | 587.78kB | |
| Approval cURus | - | 797.02kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 196.95kB | |
| RoHS certificate | - | 197.28kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Catalogues | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Customer drawings | - | 97.58kB | |
| Customer drawings (TIFF) | - | 95.39kB | TIF |
| Customer drawings (DXF) | - | 1.92MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| 3D product images | - | 758.54kB | |
| CAD STEP data | - | 2.68MB | STP |
| CAD IGES data | - | 7.78MB | IGS |
| CAD JT data | - | 1.43MB | JT |
Retailer
high current terminal WRTN 240 rated voltage 1000 V, rated current 415 A, bolt connection, number of levels 1, number of clamp positions per level 2, nominal cross section 240 mm², connectable conductor cross section fine stranded without cable end sleeve 10mm² - 240mm², mounting method DIN rail (top hat rail), color grey, width/grid dimension 55 mm, inflammability class of insulation material acc. with ul94 V0