Back to overview
initiator terminal WK 2,5-4 KOI /U-PGN /V0
NO LONGER AVAILABLE
Article number 57.503.7255.0
Initiator terminal with Screw connection for mounting on TS 35 / TS 32,nominal cross section: 2.5 mm², width: 5 mm, color: grey
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Accessories
Downloads
Retailer
commercial data
| article number | 57.503.7255.0 |
|---|---|
| article description | initiator terminal WK 2,5-4 KOI /U-PGN /V0 |
| EAN | 4015573604438 |
| Minimum order quantitiy | 50 |
| country of origin | DE |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 242 mm |
|---|---|
| width packed | 130 mm |
| height packed | 53 mm |
| gross weight packed | 940 g |
| volume packed | 1667.38 ccm |
| net weight single part | 16.96 g |
| volume single part | 33.348 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
certificates / approvals
general
| nominal cross section | 2.5 mm² |
|---|---|
| color | grey |
| number of levels | 1 |
| number of clamp positions per level | 4 |
| width/grid dimension | 5 mm |
| insulating housing | PA666 |
| inflammability class of insulation material acc. with UL94 | V0 |
| mounting method | DIN rail (top hat rail)/G-rail |
| terminal blocks for electrical installations | yes |
| number of clamp positions per level | 4 |
| mounting method | DIN rail (top hat rail)/G-rail |
| inflammability class of insulation material acc. with UL94 | V0 |
| terminal blocks for electrical installations | yes |
technical data
| rated current | 16 A |
|---|---|
| rated voltage | 24 V |
| pollution degree | 3 |
| closing plate required | yes |
| length | 92 mm |
| type of insulation material | thermoplastic |
| operating temperature | -40 - 55 °C |
connection data
| connection type 2 | screw connection |
|---|---|
| connection type 1 | screw connection |
| minimum cross section solid | 0.5 mm² |
| maximum cross section solid | 4 mm² |
| minimum cross section fine stranded | 0.5 mm² |
| maximum cross section fine stranded | 2.5 mm² |
| wire strip length | 10 mm |
| torque conductor mounting | 0.4 Nm |
technical data UL/CSA
| cross section UL | 22-12 AWG |
|---|---|
| voltage UL | 24 V |
| current factory wiring | 30 A |
| current field wiring | 20 A |
| cross section CSA | 22-12 AWG |
| voltage CSA | 24 V |
| current CSA | 25 A |
additional data
| display | green |
|---|---|
| power supply function | no |
classification
| ETIM 5.0 | sensor/actuator terminal block |
|---|---|
| ECLASS 8.1 | sensor/actuator terminal block |
| ETIM 4.0 | sensor/actuator terminal block |
| ETIM 3.0 | sensor/actuator terminal block |
| ETIM 6.0 | EC000900 |
| ETIM 7.0 | EC000900 |
| ECLASS 11 | 27141128 |
| ETIM 8.0 | EC000900 |
| ETIM 9.0 | EC000900 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 07.310.9455.0 | partition TW 2,5-4 KO/V0 | | |
| 98.360.0000.0 | mounting rail TS 35x15-2,3 UNPERF - l:2000mm | | |
| 98.370.1000.0 | mounting rail TS 35x15 PERF 15mm - l:2000mm | | |
| 07.257.2027.0 | cross connector VB WK2,5 KO - 20 | | |
| 07.310.9355.0 | end plate AP 2,5-4 KO/V0 | | |
| 98.370.0000.0 | mounting rail TS 35x15 UNPERF - l:2000mm | | |
| 98.300.1900.0 | mounting rail TS 35x7,5 PERF 25mm - l:2000mm | | |
| 98.380.0000.0 | mounting rail TS 35x15-1,5 UNPERF CU - l:2000mm | | |
| 98.300.1800.0 | mounting rail TS 35x7,5 PERF 18mm - l:2000mm | | |
| 98.300.1000.0 | mounting rail TS 35x7,5 PERF 15mm - l:2000mm | | |
| 98.300.0000.0 | mounting rail TS 35x7,5 UNPERF - l:2000mm | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 117.11kB | |
| | - | 1.27kB | HTM |
| | - | 15.01kB | JPG |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 182.67kB | |
| | - | 38.48kB | |
| | - | 2.69MB | |
| | - | 2.95MB | |
| | - | 180.24kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.97kB | |
| | - | 197.20kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 67.89kB | |
| | - | 65.75kB | TIF |
| | - | 419.61kB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 118.92kB | |
| | - | 416.71kB | STP |
| | - | 743.37kB | IGS |
| | - | 256.05kB | JT |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.80MB | ZIP |
Retailer
NO LONGER AVAILABLE
Article number 57.503.7255.0
Initiator terminal with Screw connection for mounting on TS 35 / TS 32,nominal cross section: 2.5 mm², width: 5 mm, color: grey
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer